NC7SZ14: TinyLogic UHS Inverter with Schmitt Trigger Input

Description: The NC7SZ14 is a single inverter with Schmitt trig...
  • The NC7SZ14 is a single inverter with Schmitt trigger input from Fairchild's Ultra-High Speed (UHS) series of TinyLogic®. The device is fabricated with advanced CMOS technology to achieve ultra-high speed with high output drive while maintaining low static power dissipation over a very broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC range. The inputs and outputs are high-impedance when VCC is 0V. Inputs tolerate voltages up to 6V independent of VCC operating voltage.
  • Features
  • Ultra-High Speed: tPD 3.7ns (Typical) into 50pF at 5V VCC
  • High Output Drive: ±24mA at 3V VCC
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Matches Performance of LCX when Operated at 3.3V VCCCC
  • Power Down High Impedance Inputs/Outputs
  • Over-Voltage Tolerance Inputs Facilitate 5V to 3V Translation
  • Proprietary Noise/EMI Reduction Circuitry
  • Ultra-Small MicroPak™ Packages
  • Space-Saving SOT23 and SC70 Packages
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SZ14FHX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS Inverter with Schmitt Trigger Input
  • Package Type: UDFN-6
  • Package Case Outline: 517DP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • NC7SZ14L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS Inverter with Schmitt Trigger Input
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:80,000
  • NC7SZ14M5
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS Inverter with Schmitt Trigger Input
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:650,500
  • NC7SZ14M5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS Inverter with Schmitt Trigger Input
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>500K
  • Digikey:>100K
  • Mouser:>10K
  • Newark:<1K
  • NC7SZ14P5
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS Inverter with Schmitt Trigger Input
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • NC7SZ14P5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS Inverter with Schmitt Trigger Input
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>50K
  • Mouser:<1K
  • Newark:>10K
  • Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 3.7 
  • IO Max (mA): 32 
  • Package Type: UDFN-6  SIP-6  SOT-23-5  SC-88A-5 / SC-70-5 
  • ON Semiconductor Full Web Site