NC7SZ157: TinyLogic UHS 2-Input Non-Inverting Multiplexer

Description: The NC7SZ157 is a single, high performance, 2-to-1...
  • The NC7SZ157 is a single, high performance, 2-to-1 CMOS non-inverting multiplexer from Fairchild’s Ultra- High Speed series of TinyLogic®. The device is fabricated with advanced CMOS technology to achieve ultra high speed with high output drive while maintaining low static power dissipation over a broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC operating range. The inputs and outputs are high impedance when VCC is 0V. Inputs tolerate voltages up to 5.5V independent of VCC operating range.
  • Features
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Ultra High-Speed
  • Power Down High-Impedance Inputs/Outputs
  • Over-Voltage Tolerance Inputs Facilitate 5V to 3V Translation
  • Proprietary Noise/EMI Reduction Circuitry
  • Ultra-Small MicroPak™ Packages
  • Space-Saving SC70 Package
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SZ157FHX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 2-Input Non-Inverting Multiplexer
  • Package Type: UDFN-6
  • Package Case Outline: 517DP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:295,000
  • NC7SZ157L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 2-Input Non-Inverting Multiplexer
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>1K
  • ON Semiconductor:125,000
  • NC7SZ157P6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 2-Input Non-Inverting Multiplexer
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>1K
  • Specifications
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 2.4 
  • IO Max (mA): 32 
  • Package Type: UDFN-6  SIP-6  SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site