NC7SZ18: TinyLogic UHS 1-of-2 Non-Inverting Demultiplexer with 3-STATE Deselected Output

Description: The NC7SZ18 is a 1-of-2 non-inverting demultiplexe...
  • The NC7SZ18 is a 1-of-2 non-inverting demultiplexer. The device will buffer the data on the A pin and pass to either output Y0 or Y1 dependent on whether state of the select pin (S) is LOW or HIGH respectively. The deselected output will be placed into a high impedance state. The device is fabricated with advanced CMOS technology to achieve ultra high speed with high output drive while maintaining low static power dissipation over a broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC operating range. The inputs and outputs are high impedance when VCC is 0V. Inputs tolerate voltages up to 5.5V independent of VCC operating range.
  • Features
  • Ultra-High Speed: tPD 2.5ns Typical at 5VCC
  • High Impedance Output when Deselected
  • Broad VCC Operating Range: 1.65V to 5.50V
  • Power Down High Impedance Inputs/Outputs
  • Over-Voltage Tolerance Inputs Facilitate 5V to 3V Translation
  • Proprietary Noise/EMI Reduction Circuitry
  • Ultra-Small MicroPak™ Packages
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SZ18FHX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 1-of-2 Non-Inverting Demultiplexer with 3-STATE Deselected Output
  • Package Type: UDFN-6
  • Package Case Outline: 517DP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:125,000
  • NC7SZ18L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 1-of-2 Non-Inverting Demultiplexer with 3-STATE Deselected Output
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:445,000
  • NC7SZ18P6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 1-of-2 Non-Inverting Demultiplexer with 3-STATE Deselected Output
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 2.5 
  • IO Max (mA): 32 
  • Package Type: UDFN-6  SIP-6  SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site