NC7SZ19: TinyLogic UHS 1-of-2 Decoder/Demultiplexer

Description: The NC7SZ19 is a 1-of-2 decoder with a common outp...
  • The NC7SZ19 is a 1-of-2 decoder with a common output enable. The device is fabricated with advanced CMOS technology to achieve ultra-high speed with high output drive while maintaining low static power dissipation over a broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC range. The inputs and outputs are high impedance when VCC is 0V. Inputs tolerate voltages up to 5.5V independent of VCC operating voltage.
  • Features
  • Space saving SC70 6-lead surface mount package
  • Ultra small MicroPak™ leadless package
  • Ultra High Speed: tPD 2.7 ns Typ into 50 pF at 5V VCC
  • Broad VCC Operating Range; 1.65V to 5.5V
  • Power down high impedance inputs/outputs
  • Overvoltage tolerant inputs facilitate 5V to 3V translation
  • Patented noise/EMI reduction circuitry implemented
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SZ19FHX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 1-of-2 Decoder/Demultiplexer
  • Package Type: UDFN-6
  • Package Case Outline: 517DP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NC7SZ19L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 1-of-2 Decoder/Demultiplexer
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:100,000
  • NC7SZ19P6
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 1-of-2 Decoder/Demultiplexer
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • NC7SZ19P6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 1-of-2 Decoder/Demultiplexer
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:63,000
  • Specifications
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 2.7 
  • IO Max (mA): 32 
  • Package Type: UDFN-6  SIP-6  SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site