NC7SZ27: TinyLogic UHS 3-Input NOR Gate

Description: The NC7SZ27 is a single 3-Input NOR Gate from Fair...
  • The NC7SZ27 is a single 3-Input NOR Gate from Fairchild's Ultra High Speed Series of TinyLogic®. The device is fabricated with advanced CMOS technology to achieve ultra high speed with high output drive while maintaining low static power dissipation over a very broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC range. The inputs and output are high impedance when VCC is 0V. Inputs tolerate voltages up to 7V independent of VCC operating voltage.
  • Features
  • Space saving SC70 6-lead package
  • Ultra small MicroPak™ leadless package
  • Ultra High Speed: tPD 2.4 ns typ into 50 pF at 5V VCC
  • High Output Drive: ±24 mA at 3V VCC
  • Broad VCC Operating Range: 1.65V-5.5V
  • Power down high impedance inputs/output
  • Overvoltage tolerant inputs facilitate 5V to 3V translation
  • Patented noise/EMI reduction circuitry implemented
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SZ27L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 3-Input NOR Gate
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>10K
  • ON Semiconductor:55,000
  • NC7SZ27P6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS 3-Input NOR Gate
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:192,000
  • Specifications
  • Type: NOR 
  • Channels: Single 3-input 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 2.9 
  • IO Max (mA): 32 
  • Package Type: SIP-6  SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site