NC7SZ34: Ultra High Speed Buffer

Description: The NC7SZ34 is a single buffer from Fairchild’s Ul...
  • The NC7SZ34 is a single buffer from Fairchild’s Ultra-High Speed (UHS) series of TinyLogic®. The device is fabricated with advanced CMOS technology to achieve ultra-high speed with high output drive, while maintaining low static power dissipation over a broad VCC operating range of 1.65V to 5.5V VCC. The inputs and output are high-impedance when VCC is 0V. Inputs tolerate voltages up to 7V, independent of VCC operating voltage.
  • Features
  • Ultra-High Speed: tPD 2.4ns (Typical) into 50pF at 5V VCC
  • High Output Drive: ±24mA at 3V VCC
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Matches Performance of LCX Operated at 3.3V VCC
  • Power-Down High-Impedance Inputs/Outputs
  • Proprietary Noise / EMI Reduction Circuitry
  • WLCSP Package
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SZ34UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra High Speed Buffer
  • Package Type: WLCSP-4
  • Package Case Outline: 567SS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:27,000
  • Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 2.4 
  • IO Max (mA): 32 
  • Package Type: WLCSP-4 
  • ON Semiconductor Full Web Site