NC7SZ384: 1-Bit Low Power Bus Switch

Description: The NC7SZ384 provides 1-bit of ultra high-speed CM...
  • The NC7SZ384 provides 1-bit of ultra high-speed CMOS TTL-compatible bus switch. The low On Resistance of the switch allows inputs to be connected to outputs with minimal propagation delay and without generating additional ground bounce noise. The device is organized as a 1-bit switch with a bus enable (OE#) signal. When OE# is LOW, the switch is on and Port A is connected to Port B. When OE# is HIGH, the switch is open and a high-impedance state exists between the two ports.
  • Features
  • Space saving SOT23 or SC70 5-lead package
  • Ultra small MicroPak™ leadless package
  • 5ohm switch connection between two ports
  • Minimal propagation delay through the switch
  • Low ICC
  • Zero bounce in flow-through mode
  • Control inputs compatible with TTL level
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SZ384M5X
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: 1-Bit Low Power Bus Switch
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:81,000
  • NC7SZ384P5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-Bit Low Power Bus Switch
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA): 10 
  • ron Max (Ω): 20 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • Package Type: SC-88A-5 / SC-70-5 
  • ON Semiconductor Full Web Site