NC7SZ66: Low Voltage Single SPST Normally Open Bus Switch

Description: The NC7SZ66 is a ultra high-speed (UHS) CMOS compa...
  • The NC7SZ66 is a ultra high-speed (UHS) CMOS compatible single-pole/single-throw (SPST) bus switch. The LOW on resistance of the switch allows inputs to be connected to out-puts with minimal propagation delay and without generating additional ground bounce noise. The device is organized as a 1- bit switch with a switch enable (OE) signal. When OE is HIGH, the switch is on and port A is connected to port B. When OE is LOW, the switch is open and a high-impedance state exists between the two ports.
  • Features
  • Space saving SOT23 or SC70 5-lead package
  • Ultra small MicroPak™ Pb-Free leadless package
  • Broad VCC Operating Range 1.65V-5.5V
  • Rail-to-rail signal handling
  • 5ohm switch connection between two ports
  • Minimal propagation delay through the switch
  • Low ICC
  • Zero bounce in flow-through mode
  • Control input compatible with CMOS input levels
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7SZ66L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Single SPST Normally Open Bus Switch
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>50K
  • Mouser:>10K
  • ON Semiconductor:40,000
  • NC7SZ66M5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Single SPST Normally Open Bus Switch
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • NC7SZ66P5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Single SPST Normally Open Bus Switch
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>1K
  • Newark:<1K
  • Newark:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA): 10 
  • ron Max (Ω): 60 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • Package Type: SIP-6  SOT-23-5  SC-88A-5 / SC-70-5 
  • ON Semiconductor Full Web Site