NC7WZ126: TinyLogic UHS Buffer with 3-STATE Output

Description: The NC7WZ126 is a Dual Non-Inverting Buffer with i...
  • The NC7WZ126 is a Dual Non-Inverting Buffer with independent active HIGH enables for the 3-STATE outputs. The Ultra High Speed device is fabricated with advanced CMOS technology to achieve superior switching performance with high output drive while maintaining low static power dissipation over a broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC operating range. The inputs and outputs are high impedance when VCC is 0V. Inputs tolerate voltages up to 5.5V independent of VCC operating range. Outputs tolerate voltages above VCC when in the 3-STATE condition.
  • Features
  • Space saving US8 surface mount package
  • MicroPak™ Pb-Free leadless package
  • Ultra High Speed; tPD 2.6 ns Typ into 50 pF at 5V VCC
  • High Output Drive; ±24 mA at 3V VCC
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Matches the performance of LCX when operated at 3.3V VCC
  • Power down high impedance inputs/outputs
  • Overvoltage tolerant inputs facilitate 5V to 3V translation
  • Outputs are overvoltage tolerant in 3-STATE mode
  • Patented noise/EMI reduction circuitry implemented
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NC7WZ126K8X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS Buffer with 3-STATE Output
  • Package Type: US8
  • Package Case Outline: 846AN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NC7WZ126L8X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic UHS Buffer with 3-STATE Output
  • Package Type: UQFN-8
  • Package Case Outline: 523AY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:75,000
  • Specifications
  • Type: Buffer 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 5.7 
  • IO Max (mA): 32 
  • Package Type: US8  UQFN-8 
  • ON Semiconductor Full Web Site