NCD5700: IGBT Gate Drivers, High-Current, Stand-Alone

Description: The NCD5700 is a high-current, high-performance st...
  • The NCD5700 is a high-current, high-performance stand-alone IGBT driver for high power applications that include solar inverters, motor control and uninterruptable power supplies. The device offers a cost-effective solution by eliminating many external components. Device protection features include Active Miller Clamp, accurate UVLO, EN input, DESAT protection and Active Low FAULT output. The driver also features an accurate 5.0 V output and separate high and low (VOH and VOL) driver outputs for system design convenience. The driver is designed to accommodate a wide voltage range of bias supplies including unipolar and bipolar voltages. It is available in a 16-pin SOIC package.
  • Features
  • High Current Output (+4.0/-6.0 A) at IGBT Miller Plateau voltages - Reduced switching losses and short switching times
  • Low VOH and VOL - Full enhancement of IGBT
  • Active Miller Clamp - Prevents Spurious Gate Turn-on
  • DESAT Protection with Programmable Delay - Enhanced programmable protection
  • Applications
  • DC-AC Inverter
  • Battery Charger
  • PFC
  • Motor Driver
  • End Products
  • Solar Inverters
  • Uninterruptible Power Supplies (UPS)
  • Motor Control
  • Technical Documentation & Design Resources
    Availability and Samples
    NCD5700DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IGBT Gate Drivers, High-Current, Stand-Alone
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Type: IGBT 
  • Number of Drivers:
  • Vin Max (V): 5.5 
  • VCC Max (V): 35 
  • Drive Source/Sink Typ (mA): 5000 / 5000 
  • Rise Time (ns): 30 
  • Fall Time (ns): 30 
  • tp Max (ns): 70 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site