NCD5701: IGBT Gate Drivers, High-Current, Stand-Alone

Description: The NCD5701 series is a set of high-current, high-...
  • The NCD5701 series is a set of high-current, high-performance stand-alone IGBT drivers for medium-to-high power applications that include induction heating, welding, solar inverters, motor control and uninterruptable power supplies. The devices offer a cost-effective solution by eliminating many external components. Device protection features include Active Miller Clamp (for NCD5701A), accurate UVLO, DESAT protection and Active Low FAULT output. The drivers also feature an accurate 5.0 V output (for all versions) and separate high and low (VOH and VOL) driver outputs (for NCD5701C only) for system design convenience. The drivers are designed to accommodate a wide voltage range of unipolar bias supplies (and bipolar bias supplies for NCD5701B).All versions are available in an 8-pin SOIC package.
  • Features
  • High Current Output (+4.0/-6.0 A) at IGBT Miller Plateau voltages - Reduced switching losses and short switching times
  • Low VOH and VOL - Full enhancement of IGBT
  • Active Miller Clamp (NCD5701A only) - Prevents Spurious Gate Turn-on
  • DESAT Protection with Programmable Delay - Enhanced programmable protection
  • Applications
  • DC-AC Inverter
  • Battery Charger
  • PFC
  • Motor Driver
  • Driver
  • End Products
  • Solar Inverters
  • Uninteruptible Power Supplies (UPS)
  • Motor Control
  • Induction Cooker
  • Inverter Welder
  • Technical Documentation & Design Resources
    Availability and Samples
    NCD5701ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IGBT Gate Drivers, High-Current, Stand-Alone
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:37,500
  • NCD5701BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IGBT Gate Drivers, High-Current, Stand-Alone
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:15,000
  • NCD5701CDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IGBT Gate Drivers, High-Current, Stand-Alone
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:52,500
  • Specifications
  • Type: IGBT 
  • Number of Drivers:
  • Vin Max (V): 5.5 
  • VCC Max (V): 35 
  • Drive Source/Sink Typ (mA): 5000 / 5000 
  • Rise Time (ns): 30 
  • Fall Time (ns): 30 
  • tp Max (ns): 70 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site