NCL30001: LED Driver, High Efficiency, Single Stage, Power Factor Corrected

Description: The NCL30001 is a switch mode power supply control...
  • The NCL30001 is a switch mode power supply controller intended for medium to high power single stage power factor (PF) corrected isolated flyback LED Drivers. It employs a Continuous Conduction Mode (CCM) control technique to ensure near unity power factor across a wide range of input voltages and output power.
  • Features
  • Frequency Jittering - Reduces EMI Signature
  • Brown Out Detector - Enhanced System Robustness
  • High Accuracy Multiplier - Reduces Input Line Harmonics
  • Voltage Feedforward - Improves Loop Response
  • Independent Latch-off input - Facilitates Implementation of Overvoltage and Overtemperature Fault Protection
  • Adjustable Operating Frequency from 20-250 kHz
  • Internal 160 msec Fault Timer
  • Fixed Frequency Average Current Mode Control
  • Applications
  • LED Street Lighting
  • Low Bay LED Lighting
  • LED based Wall Packs and Wall Washers
  • Elctronic Control Gear
  • Power Factored High Power LED Drivers
  • End Products
  • Power Supplies
  • Power Adapters
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCL30001DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, High Efficiency, Single Stage, Power Factor Corrected
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:<1K
  • PandS:>1K
  • Packages
    Applications
    Specifications
  • Topology: Flyback 
  • VI Min (V): 40 
  • VI Max (V): 500 
  • VO Max (V): 20 VGATE 
  • IO Max (mA): 40/20 ns - Rise/Fall time 
  • fSW Typ (kHz): Up to 150 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site