NCL30002: LED Driver, Offline Buck, Power Factor Corrected

Description: The NCL30002 is a switch mode power supply control...
  • The NCL30002 is a switch mode power supply controller intended for low to medium power single stage power factor (PF) corrected LED Drivers. The device operates as a critical conduction mode(CrM) buck controller to regulate LED current at a high power factor for a specific line voltage range. The current limit threshold is tightly trimmed allowing open loop control techniques to reduce parts count while maintaining accurate current regulation and high power factor. CrM operation is particularly suited for LED applications as very high efficiency can be achieved even at low power levels. These are important in LED lighting to comply with regulatory requirements and meet overall system luminous efficacy requirements. In CrM, the switching frequency will vary with line and load. Switching losses are low as recovery losses in the output rectifier are negligible since the current goes to zero prior to reactivating the main MOSFET switch.
  • Features
  • Low 485 mV Current Sense threshold - Lower power dissipation
  • Wide -40 to + 125 °C Temperature Range - Suitable for indoor and outdoor lighting applications
  • Low typical 24 µA startup current - Faster startup time with reduced power dissipation
  • Fixed On time/Peak Current Power Factor Correction Control Architecture
  • Maximum Vcc of 20 Vdc
  • 500 mA Source / 800 mA Sink MOSFET Gate Driver
  • ± 3.1% Current limit accuracy across complete temperature range
  • Applications
  • LED Bulbs
  • LED Downlights
  • Power Factor Corrected LED Drivers
  • LED Fluorescent Tube Replacements
  • End Products
  • High Efficiency LED Lighting
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCL30002DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, Offline Buck, Power Factor Corrected
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Packages
    Applications
    Specifications
  • Topology: Step-Down 
  • VI Min (V): 12.5 
  • VI Max (V): 308 VAC 
  • VO Max (V): 20 VGATE 
  • IO Max (mA): 35/25 ns - Rise/Fall time 
  • fSW Typ (kHz): Variable 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site