NCL30082: Dimmable Quasi-Resonant Primary Side Current Mode Controller for LED Lighting with thermal foldback

Description: The NCL30082 is a PWM current mode controller targ...
  • The NCL30082 is a PWM current mode controller targeting isolated flyback and non-isolated buck-boost constant current topologies. The controller operates in a quasi-resonant mode to provide high efficiency. Thanks to a novel control method, the device is able to precisely regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, biasing and an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. The device supports analog/digital dimming and thermal foldback. While the NCL30082 has integrated fixed overvoltage protection, the designer has the option to program a lower OVP level.
  • Features
  • Primary Side Sensing - No Optocoupler or secondary control circuitry required
  • Wide VCC Range - Simplifies support for range of LED forward voltages
  • Precise LED Current Regulation of ± 1% typical - No need for binned LEDs for forward voltage or production line trimming for accuracy
  • 0.9 PF with passive valley fill - Meets US Energystar® LED Bulb and Residential Luminaire Requirements
  • User Programmable Thermal Foldback - Protects LED Driver from overheating in severe environments
  • Analog and Digital Dimming Input - Supports intelligent drivers and energy saving modes
  • Secondary Diode Short Protection - Avoids overheating in fault condition
  • VCC Undervoltage and overvoltage protection - Robust fault handling
  • Shorted Current Sense Fault Detection - Protects from Manufacturing or Field Faults
  • Latched and Auto-recoverable versions - Flexiblity for fault handling
  • Wide Temperature range of -40 to 125 °C - Supports outdoor and high temperature environments
  • Input Line Voltage Sensing - Enhance regulation accuracy
  • Open and Shorted Output LED Protection - Robust fault handling of common LED system faults
  • Applications
  • Integral LED Drive Electronics
  • End Products
  • LED Bulbs
  • LED Power Supply Drivers
  • LED Light Engines
  • Electronic Control Gear for LEDs
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCL30082ADMR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dimmable Quasi-Resonant Primary Side Current Mode Controller for LED Lighting with thermal foldback, and latching for critcal faults
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Newark:>1K
  • ON Semiconductor:8,000
  • NCL30082B1DMR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dimmable Quasi-Resonant Primary Side Current Mode Controller for LED Lighting with thermal foldback, w/o CS short protection
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:12,000
  • NCL30082B1DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dimmable Quasi-Resonant Primary Side Current Mode Controller for LED Lighting with thermal foldback
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • NCL30082B2DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dimmable Quasi-Resonant Primary Side Current Mode Controller for LED Lighting with thermal foldback
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • NCL30082B3DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dimmable Quasi-Resonant Primary Side Current Mode Controller for LED Lighting with thermal foldback, Vref=0.33 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:>1K
  • ON Semiconductor:55,000
  • NCL30082BDMR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dimmable Quasi-Resonant Primary Side Current Mode Controller for LED Lighting with thermal foldback, and auto-recoverable for faults
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCL30082BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dimmable Quasi-Resonant Primary Side Current Mode Controller for LED Lighting with thermal foldback
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCL30082DDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dimmable Quasi-Resonant Primary Side Current Mode Controller for LED Lighting with thermal foldback, dimmable
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Packages
    Applications
    Specifications
  • Topology: Flyback 
  • VI Min (V): 9.4 
  • VI Max (V): 26 
  • VO Max (V): 200 
  • IO Max (mA): 3000 
  • fSW Typ (kHz): Up to 150 
  • Package Type: Micro8™  SOIC-8 
  • ON Semiconductor Full Web Site