NCL30161: Buck Regulator, Constant Current, for Driving High Power LEDs

Description:

The NCL30161 is a hysteretic step−down, constan...

  • The NCL30161 is a hysteretic step−down, constant−current driver for high power LEDs. It is ideal for industrial and general lighting applications utilizing minimal external components.

    The NCL30161 operates with an input voltage range from 6.3 V to 40 V. The hysteretic control gives good power supply rejection and fast response during load transients and PWM dimming to LED arrays of varying number and type.

    A dedicated PWM input (DIM/EN) enables a wide range of pulsed dimming, and a high switching frequency allows the use of smaller external components minimizing space and cost. Protection features include resistor−programmed constant LED current, shorted LED protection, under−voltage and thermal shutdown. The NCL30161 is available in a DFN10 3 mm x 3 mm package.

  • Features
  • Single Pin Brightness and Enable/Disable Control using PWM - Enables a wide range of pulse dimming
  • Adjustable LED Current - Hysteretic current control
  • Thermal Shutdown Protection - Circuit protection from thermal breakdown
  • Applications
  • LED Driver
  • Constant Current Source
  • General Illumination
  • Industrial Lighting
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCL30161MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Buck Regulator, Constant Current, for Driving High Power LEDs
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Topology: Step-Down 
  • VI Min (V): 6.5 
  • VI Max (V): 40 
  • VO Max (V): 40 
  • IO Max (mA):
  • fSW Typ (kHz): Up to 1400 
  • Package Type: DFN-10 
  • ON Semiconductor Full Web Site