NCL30186: LED Driver, AC-DC Power Factor Corrected Quasi-Resonant Primary Side Current Mode Controller for LED Lighting with Smart Analog/Dimming Capability

Description: The NCL30186 is an AC-DC power factor corrected fl...
  • The NCL30186 is an AC-DC power factor corrected flyback controller targeting isolated and non−isolated “Smart−dimmable” constant current LED drivers. The controller operates in a quasi−resonant mode to provide optimal efficiency. The current control algorithm supports flyback, buck−boost, and SEPIC topologies. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, biasing and an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. This device is specifically intended for very compact space efficient designs and supports analog and PWM dimming with a dedicated dimming input intended to control the average LED current. To ensure reliable operation at elevated temperatures, a user configurable current foldback circuit is also provided. The NCL30086 is housed in the SOIC10 which has the same body size as a standard SOIC8.
  • Features
  • Constant Current Control with Primary Side Feedback - No Optocoupler or secondary control circuitry required
  • Power factor correction with low harmonic distortion - Exceeds industry needs for lighting
  • Precise Current Regulation Accuracy - No need for binning of LEDs or production trimming
  • Line feedforward for enhanced regulation accuracy - Improve regulation acrross line variation
  • Wide Vcc operating range - Supports wide range of LED forward voltages
  • User Programmable Thermal Foldback - Protects LED driver from overheating under severe conditions
  • Open and Shorted LED/Output Diode Protection - Enhanced fault handling
  • Wide temperature range of -40 to 125 °C - Supports outdoor and high temperature environments
  • Dedicated Analog/Digital Dimming control - Enables smart lighting applications
  • VCC Undervoltage and overvoltage protection - VCC Undervoltage and overvoltage protection
  • Applications
  • Integrated LED Drive Electronics
  • LED Driver
  • Open Frame LED Driver
  • End Products
  • LED Bulbs and Tubes
  • LED Lighting Engines
  • Electronic Control Gear for LED System
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCL30186ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, AC-DC Power Factor Corrected Quasi-Resonant Primary Side Current Mode Controller for LED Lighting with Smart Analog/Dimming Capability, Latching Protection HR
  • Package Type: SOIC-10 NB
  • Package Case Outline: 751BQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:5,000
  • NCL30186BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, AC-DC Power Factor Corrected Quasi-Resonant Primary Side Current Mode Controller for LED Lighting with Smart Analog/Dimming Capability, Autorecoverable Protection HR
  • Package Type: SOIC-10 NB
  • Package Case Outline: 751BQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCL30186DDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, AC-DC Power Factor Corrected Quasi-Resonant Primary Side Current Mode Controller for LED Lighting with Smart Analog/Dimming Capability, Autorecoverable Protection HR / Wide range
  • Package Type: SOIC-10 NB
  • Package Case Outline: 751BQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Topology: Step-Up/Step-Down 
  • VI Min (V): 9.4 
  • VI Max (V): 26 
  • VO Max (V): 200 
  • IO Max (mA): 3000 
  • fSW Typ (kHz): Up to 150 
  • Package Type: SOIC-10 NB 
  • ON Semiconductor Full Web Site