NCL30288: LED Driver, Power Factor Corrected Quasi-Resonant Primary Side Current Mode Controller

Description: The NCL30288 is an Ac-Dc power factor corrected fl...
  • The NCL30288 is an Ac-Dc power factor corrected flyback controller targeting isolated and non−isolated buck-boost/SEPIC constant current LED drivers. The controller operates in a quasi−resonant mode to provide optimal efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, biasing and an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. This device is specifically intended for very compact, space efficient designs.
  • Features
  • Constant Current Control with Primary Side Feedback - No Optocoupler or secondary control circuitry required
  • Precise Current Regulation Accuracy - No need for binning of LEDs or production trimming for accuracy
  • Power Factor Correction with low harmonic distortion - Exceeds industry requirements for lighting
  • Line Feedforward for Enhanced Regulation Accuracy - Supports universal mains applications
  • Wide Vcc operating range - Simplifies support for range of LED forward voltages
  • User Programmable Thermal Foldback - Protects LED Driver from overheating in severe situations
  • Latched and Auto-recoverable versions - Flexiblity for fault handling
  • Secondary Diode Short Protection - Robust fault handling
  • Open and Shorted LED Protection - Robust fault handling of common LED system faults
  • Wide Temperature range of -40 to 125 °C - Supports outdoor and high temperature environments
  • Low Startup Current (13 µA typical)
  • Applications
  • Integrated LED Drive Electronics
  • End Products
  • LED Bulbs
  • LED Power Supply Drivers
  • LED Light Engines
  • LED Tubes
  • Electronic Control Gear for LED Systems
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCL30288BSNT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, Power Factor Corrected Quasi-Resonant Primary Side Current Mode Controller, with auto-recoverable protection
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Topology: Step-Up/Step-Down/SEPIC 
  • VI Min (V): 9.4 
  • VI Max (V): 26 
  • VO Max (V): 200 
  • IO Max (mA): 3000 
  • fSW Typ (kHz): Up to 150 
  • Package Type: TSOP-6 
  • ON Semiconductor Full Web Site