NCN1188: Data Switch, 3:1 High Speed USB Switch with Audio and MHL Capability

Description: The NCN1188 allows portable systems to share a sin...
  • The NCN1188 allows portable systems to share a single USB 2.0 or 3.0 receptacle to transmit and receive paired signals from three separate locations. All of the three differential channels are compliant to High Speed USB 2.0, Full Speed USB 1.1, Low Speed USB 1.0 and any generic UART protocol. The two dedicated high speed data paths also support Mobile High Definition Link (MHL) video up to resolutions of 1080i (2.25 Gbps) and 1080p (3 Gbps in PackedPixel mode). The multi-purpose audio path is capable of passing signals with negative voltages as low as 2 V below ground and features shunt resistors to reduce Pop and Click noise in the audio system. The NCN1188 is housed in a space saving, ultra low profile 2.0 x 1.7 x 0.5 mm, 12 pins UQFN package.
  • Features
  • 3:1 High Speed Switch - Multiplex Audio or High Speed Data from a Single USB
  • 5.25 V Tolerant Common Pins - Support Any Short to VBUS
  • High Bandwidth of 1.8 GHz on HDN/HDP - MHL Compatible up to 1080i and 1080p Resolutions
  • Pass Negative Swing Signals Down to -2 V on Audio Channels - Connect a True Ground Amplifier to a MicroUSB Headset
  • 1.8V Control Pins - GPIO Low Voltage Control
  • Audio Channel Shunt Resistors - Pop and Click Noise Reduction
  • Ultra-low THD in Audio Mode: 0.01% - Minimal Audio Distortion
  • Applications
  • USB 2.0 / 3.0 MicroB Applications
  • USB to HDMI Video Interfaces via MHL
  • End Products
  • Features Phones and Smart Phones
  • Digital Cameras
  • Handset Media Players
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCN1188MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Data Switch, 3:1 High Speed USB Switch with Audio and MHL Capability
  • Package Type: UQFN-12
  • Package Case Outline: 523AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Applications
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DP3T 
  • Icc Max (µA): 35 
  • ron Max (Ω): 7.5 
  • VCC Min (V): 2.7 
  • VCC Max (V): 5.5 
  • Package Type: UQFN-12 
  • ON Semiconductor Full Web Site