NCN4555: SIM Card Power Supply and Level Translator

Description: The NCN4555 is a level shifter analog circuit desi...
  • The NCN4555 is a level shifter analog circuit designed to translate the voltages between a SIM Card and an external microcontroller or MPU. A built-in LDO-type DC/DC converter makes the NCN4555 useable to drive 1.8 V and 3.0 V SIM card. The device fulfills the ISO7816-3 smart card interface standard as well as GSM 11.11 and related (11.12 and 11.18) and 3G mobile requirements (IMT-2000/3G TS 31.101).
  • Features
  • Supports 1.8V or 3.0V Operating SIM Card
  • The LDO is able to supply more than 50mA under 1.8V and 3.0V
  • Built-in pullup resistor for I/O pin in both directions.
  • All pins are fully ESD protected according to ISO-7816 Specifications - ESD Protection on SIM pins in excess of 7kV (Human Body Model)
  • Supports more than 5MHz clock
  • Applications
  • SIM Card Interface Circuit for 2G, 2.5G and 3G
  • Identification Modules
  • Smart Card Readers
  • Wireless PC Cards
  • End Products
  • Mobile Phones
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCN4555MNG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: SIM Card Power Supply and Level Translator
  • Package Type: QFN-16
  • Package Case Outline: 488AK
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 123
  • NCN4555MNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: SIM Card Power Supply and Level Translator
  • Package Type: QFN-16
  • Package Case Outline: 488AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NCN4555MN
  • Status: Consult Sales Office
  • Compliance: 
  • Description: SIM Card Power Supply and Level Translator
  • Package Type: QFN-16
  • Package Case Outline: 488AK
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 123
  • NCN4555MNR2
  • Status: Consult Sales Office
  • Compliance: 
  • Description: SIM Card Power Supply and Level Translator
  • Package Type: QFN-16
  • Package Case Outline: 488AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Applications
    Specifications
  • VCC Min (V): 1.6 
  • VCC Max (V): 5.5 
  • IT Typ (mA): 0.03 
  • II(standby) Max (µA):
  • fClock Max (MHz):
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site