NCN49599: Power line communication (PLC) modem

Description: The NCN49599 is a powerful power line communicatio...
  • The NCN49599 is a powerful power line communication SoC combining low power Cortex M0 processor with a high precision analogue front end. Based on a dual 4800 Baud S-FSK channel technology, it offers an ideal compromise between speed and robustness for operations in a harsh environment. It is functionally compatible with its predecessor NCN49597, extending frequencies up to Cenelec D band for use in applications such as home automation and street lighting. The NCN49599 benefits for more than 10 years of field experience and delivers innovative features such as a smart synchronisation and automatic baud rate detection. Fully reprogrammable, it also supports building automation standard or full custom protocol. The configurable GPIOs allow connecting peripherals such as LCD or metering ICs.
  • Features
  • Power line carrier modem for 50 and 60 Hz mains
  • Embedded 1.2 A highly linear two stage power amplifier with current limitation and thermal protection
  • Embedded ARM Cortex M0 processor, programmable embedded software
  • Compliant with CENELEC EN 50065-1 and EN 50065-7
  • Programmable carrier frequencies in CENELEC A, B, C and D Band
  • Half duplex
  • Data rate selectable:
    300-600-1200-2400-4800 baud (@50Hz)
    360-720-1440-2880-5760 baud (@60Hz)
  • UART for interfacing with an application microcontroller.
  • Power supply 3.3V and 12V
  • Junction temperature range: -40 °C to +125 °C
  • These devices are Pb-free and are RoHS compliant.
  • Applications
  • Smart and renewable energy controls
  • Solar panel control
  • In-home display for split metering
  • Smart street lighting control
  • Home and building automation
  • Transmission of alerts (fire, gas leak, water leak)
  • Electricity metering
  • Industrial control
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCN49599MNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power line communication (PLC) modem
  • Package Type: QFN-56
  • Package Case Outline: 485EQ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:3,640
  • NCN49599MNTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power line communication (PLC) modem
  • Package Type: QFN-56
  • Package Case Outline: 485EQ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Data Transmission Standard: S-FSK 
  • Data Rate: 9600 baud 
  • Number of Drivers:
  • Number of Receivers:
  • VCC Min (V):
  • VCC Max (V): 3.6 
  • tPLH Max (µs):  
  • IO Max (µA):  
  • IIH Max (mA):  
  • Package Type: QFN-56 
  • ON Semiconductor Full Web Site