NCN8024: Smart Card Interface

Description: The NCN8024 is a single smart card interface. It i...
  • The NCN8024 is a single smart card interface. It is dedicated for 3.0 V/5.0 V smart card reader/writer applications. The device is fully compatible with the ISO 7816-3 and EMV standards as well as with standards specifying conditional access in Set-Top-Box (STB) including NDS. An application note detailing how to use and implement the NCN8024 is available under request - reference is AND8452.
  • Features
  • Single Card Interface
  • Fully Compatible with ISO 78163, EMV and Related Standards Including NDS
  • Three Bidirectional Buffered I/O Level Shifters (C4, C7 and C8 Card Pins)
  • 3.0 V or 5.0 V ± 5% Regulated Card Power Supply such as ICC ≤ 75 mA at 3.3 V ≤ VDDP ≤ 5.5 V
  • Independent Power Supply on Controller Interface(2.7 V < VDD < 5.5 V)
  • Handles 3.0 V and 5.0 V Smart Cards
  • Thermal and Short Circuit Protection on all Card Pins
  • Support up to 18 MHz Clock with Internal Division Ratio 1/1, 1/2, 1/4 and 1/8 through CLKDIV1 and CLKDIV2 Pins
  • ESD Protection on Card Pins up to 8 kV+ (Human Body Model)
  • Activation/Deactivation Sequences (ISO7816)
  • Fault Protection Mechanisms Enabling Automatic Device Deactivation in Case of Overload, Overheating, Card Takeoff or Power Supply Dropout
  • Interrupt Signal INT for Card Presence and Faults
  • External Undervoltage Lockout Threshold Adjustment on VDD (PORADJ Pin)
  • Applications
  • SetTop Boxes Conditional Access & PayTV
  • Conditional Access Modules (CAM)
  • Access Control, Identification
  • End Products
  • POS / ATM
  • Pay TV / Set Top Box
  • Technical Documentation & Design Resources
    Availability and Samples
    NCN8024DTBR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Smart Card Interface
  • Package Type: TSSOP-28
  • Package Case Outline: 948AA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:2,500
  • PandS:>1K
  • NCN8024DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Smart Card Interface
  • Package Type: SOIC-28W
  • Package Case Outline: 751F-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • PandS:<1K
  • Packages
    Applications
    Specifications
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • IT Typ (mA):
  • II(standby) Max (µA): 1000 
  • fClock Max (MHz): 18 
  • Package Type: TSSOP-28  SOIC-28W 
  • ON Semiconductor Full Web Site