NCN8024R: Smart Card Interface

Description: The NCN8024R is a single smart card interface IC. ...
  • The NCN8024R is a single smart card interface IC. It is dedicated for 3.0V/5.0V smart card reader/writer applications. The card VCC supply is provided by a very low drop-out and low noise regulator (LDO). The device is fully compatible with the ISO7816-3 and EMV standards as well as with standards specifying conditional access in Set-Top-Box (STB) including NDS. The smart card interface IC is available in an SOIC-28 package providing the industry-standard features required by STB smart card interfaces.
  • Features
  • Fully Compatible with ISO7816-3, EMV and Related STB standards including NDS
  • Three bidirectional buffered I/O level shifters (C4, C7 and C8 card pins)
  • 3.0 V or 5.0 V ±5% Regulated Card Power Supply such as ICC ≤ 70 mA with 3.0 V ≤ VDDP ≤ 5.5V at 3.0 V (Class B) and 4.85 V ≤ VDDP ≤ 5.5V at 5.0 V (Class A)
  • Independent Power Supply on Controller Interface (2.7 V ≤ VDD ≤ 5.5 V)
  • Handles 5.0 V and 3.0 V Smart Cards (Class A and B)
  • Support up to 27 MHz Clock with Internal Division Ratio 1/1, 1/2, 1/4 and 1/8 through CLKDIV1 and CLKDIV2 Pins
  • ESD Protection up to ± 8 kV HBM
  • Activation / Deactivation Sequences (ISO7816)
  • Fault Protection Mechanisms Enabling Automatic Device Deactivation in Case of Overload, Overheating, Card Take-off or Power Supply Drop-Out (OCP, OTP, UVP)
  • Interrupt Signal INTb for Card Presence and Faults
  • External Under-Voltage Lockout Threshold Adjustment on VDD (PORADJ Pin)
  • Applications
  • Conditional Access Modules (CAM)
  • Access Control, Identification
  • End Products
  • Pay TV, Set Top Box
  • POS / ATM
  • Technical Documentation & Design Resources
    Availability and Samples
    NCN8024RDWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Smart Card Interface
  • Package Type: SOIC-28W
  • Package Case Outline: 751F-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<100
  • ON Semiconductor:147,000
  • Packages
    Applications
    Specifications
  • VCC Min (V): 2.7 
  • VCC Max (V): 5.5 
  • IT Typ (mA):
  • II(standby) Max (µA): 61 
  • fClock Max (MHz): 27 
  • Package Type: SOIC-28W 
  • ON Semiconductor Full Web Site