NCN8026: Smart Card Interface, Low Power

Description: The NCN8026A is a compact and cost-effective singl...
  • The NCN8026A is a compact and cost-effective single SIM and smart card interface IC. It can be used with 1.8 V, 3 V and 5 V IC cards. The card VCC supply is provided by a built-in very low drop-out and low noise Regulator. The NCN8026A offers enhanced performances with low VCC output ripple under load-transient conditions, very low shutdown current and 1.8 V-to-5 V logic compatibility. This device is fully compatible with the ISO 7816-3, EMV 4.2, UICC and related standards including STB standards (Nagravision, Irdeto, Conax...). It satisfies the requirements specifying conditional access into Set-Top-Boxes (STB) or Conditional Access Modules (CAM). This smart card interface IC is available in a QFN-24 package providing all the industry-standard features usually required for STB smart card interface.
  • Features
  • Single IC Card Interface
  • Fully Compatible with ISO7816-3, EMV4.3, UICC and Related Standards Including STB Standards (Nagravision, Conax, Irdeto...)
  • Three Bidirectional Buffered I/O Level Shifters (C4, C7 and C8)
  • 1.8 V, 3 V or 5 V ±5 % Regulated Card Power Supply with ICC ≤ 80 mA and Low VCC Ripple
  • Regulator Power Supply: VDDP = 2.7 V to 5.5 V (@ 1.8 V), 3 V to 5.5 V (@ 3 V) and 4.85 V to 5.5 V (@ 5 V)
  • Independent Power Supply range on Controller Interface such as VDD = 1.6 V to 5.5 V
  • Handles Class A, B and C Smart Cards
  • Support up to 27 MHz input Clock with Internal Division Ratio 1/1, 1/2, 1/4 and 1/8 through CLKDIV1 and CLKDIV2
  • HBM (Human Body Model) ESD Protection on Card Pins up to +8 kV
  • Activation / Deactivation Sequences (ISO7816 Sequencer)
  • Fault Protection Mechanisms Enabling Automatic Device Deactivation in Case of Overload, Overheating, Card Takeoff or Power Supply Dropout(OCP, OTP, UVP)
  • Interrupt Signal INT for Card Presence and Faults
  • Chip Select Pin (CS) for Dual Card Operating
  • External UnderVoltage Lockout Threshold Adjustment on VDD (PORADJ Pin)
  • Applications
  • Pay TV, Set Top Box Decoder with Conditional Access and Pay-per-View
  • Conditional Access Module (CAM / CAS)
  • SIM card interface applications (UICC / USIM)
  • Electronic Payment and Identification
  • End Products
  • Set Top Boxes
  • Point Of Sales and Transaction Terminals
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCN8026AMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Smart Card Interface, Low Power
  • Package Type: QFN-24
  • Package Case Outline: 485L-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:42,000
  • Packages
    Applications
    Specifications
  • VCC Min (V): 1.6 
  • VCC Max (V): 5.5 
  • IT Typ (mA):
  • II(standby) Max (µA):
  • fClock Max (MHz): 27 
  • Package Type: QFN-24 
  • ON Semiconductor Full Web Site