NCP103: LDO Regulator, 150 mA

Description: The NCP103 is 150 mA LDO that provides the enginee...
  • The NCP103 is 150 mA LDO that provides the engineer with a very stable, accurate voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP103 employs the dynamic quiescent current adjustment for very low IQ consumption at no−load.
  • Features
  • Operating Input Voltage Range: 1.7 V to 5.5 V - Well suited for battery powered applications
  • Low Dropout: 75 mV Typical at 150 mA - Supports applications with very low Input to Output Voltage requirements
  • High PSRR 75 dB at 1kHz - Very well suited for space-constrained applications
  • Thermal Shutdown and Current Limit Protections - Robust design and high reliability
  • Very Low Quiescent Current of Typ. 50 µA - Highly effective solution at light load conditions
  • Available in uDFN 1.0 x 1.0 mm Package - Very well suited for space-constrained applications
  • Applications
  • Touchscreen Controller Supply
  • Wireless module
  • Camera supply module
  • MCU and low power FPGA supply
  • End Products
  • Smartphone
  • Tablet
  • Portable device
  • Wireless handset
  • Battery powered device
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP103AMX090TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 0.9V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP103AMX100TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 1.0V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:75,000
  • NCP103AMX105TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 1.05V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:168,000
  • NCP103AMX110TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 1.1V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:201,000
  • NCP103AMX120TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 1.2V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • NCP103AMX125TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 1.25V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP103AMX130TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 1.3V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP103AMX150TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 1.5V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:90,000
  • NCP103AMX160TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 1.6V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP103AMX180TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 1.8V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP103AMX185TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 1.85V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:90,000
  • NCP103AMX210TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 2.1V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP103AMX220TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 2.2V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:69,000
  • NCP103AMX240TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 2.4V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP103AMX250TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 2.5V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:800,894
  • NCP103AMX260TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 2.6V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:42,000
  • NCP103AMX270TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 2.7V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP103AMX280TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 2.8V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP103AMX285TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 2.85V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • ON Semiconductor:48,000
  • NCP103AMX300TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 3.0V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP103AMX310TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 3.1V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:1,482,000
  • NCP103AMX320TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 3.2V, Active discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:102,000
  • NCP103AMX330TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 3.3V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • ON Semiconductor:396,000
  • NCP103AMX345TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 3.45V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP103AMX350TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 3.5V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP103AMX360TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 3.6V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP103BMX180TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 1.8V, Non-Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:96,000
  • NCP103BMX185TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP103BMX185TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:93,000
  • NCP103BMX250TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 2.5V, Non-Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP103BMX330TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 150 mA, 3.3V, Non-Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:604,112
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 0.9  1.05  1.1  1.2  1.25  1.3  1.5  1.6  1.8  1.85  2.1  2.2  2.4  2.5  2.6  2.7  2.8  2.85  3.1  3.2  3.3  3.45  3.5  3.6 
  • IO Typ (A): 0.15 
  • VI Min (V): 1.7 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.18  0.17  0.12  0.1  0.095  0.09  0.087  0.085  0.08  0.075  0.07  0.072  0.067  0.065  0.06   
  • Iq Typ (mA): 0.05   
  • PSRR (dB): 75 
  • Noise (µVrms): 60 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: UDFN-4 
  • ON Semiconductor Full Web Site