NCP1030: Integrated DC-DC Converter for PoE and Telecom

Description: The NCP1030 and NCP1031 are a family of miniature ...
  • The NCP1030 and NCP1031 are a family of miniature high-voltage monolithic dc-dc converters with on-chip power switch and start-up circuits. The NCP103x family incorporates in a single IC all the active power, control logic and protection circuitry required to implement, with minimal external components, several switching regulator applications, such as a secondary side bias supply or a low power dc-dc converter.

    This controller family is ideally suited for 48 V telecom, 42 V automotive, 12 V input and Power Over Ethernet (PoE) applications. The NCP103x can be configured in any single-ended topology such as forward or flyback. The NCP1030 is targeted for applications requiring up to 3 W, and the NCP1031 is targeted for applications requiring up to 6 W.

    The internal error amplifier allows the NCP103x family to be easily configured for secondary or primary side regulation operation in isolated and non-isolated configurations. The fixed frequency oscillator is optimized for operation up to 1 MHz and is capable of external frequency synchronization, providing additional design flexibility. In addition, the NCP103x incorporates individual line undervoltage and overvoltage detectors, cycle by cycle current limit and thermal shutdown to protect the controller under fault conditions. The preset current limit thresholds eliminate the need for external sensing components.
  • Features
  • On Chip High 200 V Power Switch Circuit and Startup Circuit - No external circuitry needed for high voltage start up
  • External Frequency Synchronization up to 1 MHz - Optimization of switching frequency for size and efficiency
  • Internal Startup Regulator with Auxiliary Winding Override - Smaller PCB footprint
  • Trimmed 2% Internal Reference - Accurate output voltage
  • Line Under/Over Voltage Lockout - System level protection
  • Internal Error Amplifier - Smaller PCB footprint
  • Primary or Secondary Regulation - Flexibility in implementation
  • Cycle by Cycle Current Limit
  • Over Temperature Protection
  • Excel Based Design Tool Available
  • Applications
  • Stand Alone Low Power dc−dc Converter
  • Low Power Bias Supply
  • Low Power Boost Converter
  • End Products
  • POE (Power Over Ethernet)/PD. Refer to Application Note AND8247.
  • Secondary Side Bias Supply for Isolated dc-dc Converters
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP1030DMR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Integrated DC-DC Converter for PoE and Telecom
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>1K
  • Packages
    Applications
    Specifications
  • Topology: Step-Down  Step-Up  Flyback 
  • Control Mode: Voltage Mode 
  • VCC Min (V):
  • VCC Max (V): 200 
  • VO Typ (V):  
  • IO Typ (A): 0.5 
  • Efficiency (%): 85 
  • fSW Typ (kHz): 300 
  • Package Type: Micro8™ 
  • ON Semiconductor Full Web Site