NCP1092: Controller, PoE-PD interface, integrated, with Vaux support

Description: The NCP1090, NCP1091 and NCP1092 are members of ON...
  • The NCP1090, NCP1091 and NCP1092 are members of ON Semiconductor's high power HIPO™ Power over Ethernet Powered Device (PoE-PD) product family and integrate an IEEE 802.3af PoE-PD interface controller.
  • Features
  • Fully supports IEEE 802.3af specifications - Broad compatibility with power sourcing equipment
  • 500 mA operational current limit - Headroom above the IEEE 802.3af power limitation
  • Industrial temperature range 40°C to 85°C with full operation up to 125°C junction temperature - Extended operational range
  • Vertical N-Channel DMOS pass switch offers the robustness of discrete MOSFETs - More durable than most integrated products
  • Applications
  • Wireless access points
  • Voice over IP products
  • IP camera
  • End Products
  • WiMax
  • WiFi
  • Motor control
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP1092DBRG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controller, PoE-PD interface, integrated, with Vaux support
  • Package Type: TSSOP-8
  • Package Case Outline: 948S
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 4000
  • NCP1092DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controller, PoE-PD interface, integrated, with Vaux support
  • Package Type: SOIC-8
  • Package Case Outline: 751AZ
  • MSL: 2
  • Container Type: JTRAY
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • PandS:<100
  • NCP1092DRG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controller, PoE-PD interface, integrated, with Vaux support
  • Package Type: SOIC-8
  • Package Case Outline: 751AZ
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • Topology:  
  • Phases:  
  • Control Mode:  
  • VCC Min (V):  
  • VCC Max (V): 57 
  • fSW Typ (kHz):  
  • tres Typ (ns):  
  • Package Type: TSSOP-8  SOIC-8 
  • ON Semiconductor Full Web Site