NCP110: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA

Description:

The NCP110 is a linear regulator capable of sup...

  • The NCP110 is a linear regulator capable of supplying 200 mA output current from 1.1 V input voltage. The NCP110 provides wide output range from 0.6 V up to 4.0 V, very low noise and high PSRR ideal for high precision analog & Wi-Fi applications.

    The device offers a unique combination of very low voltage, low noise, high PSRR and low quiescent current, made possible with an innovative new architecture. Due to low quiescent current, Low Vin and dropout voltage, the NCP110 is ideal for battery powered connected devices such as smartphones, tablets and Wireless IoT modules.

    The device is designed to work with a 1 µF input and a 1 µF output ceramic capacitor. It is available in ultra−small 0.35P, 0.65 mm x 0.65 mm Chip Scale Package (CSP) and XDFN4 0.65P, 1 mm x 1 mm.

  • Features
  • Low Vin 1.1 V - Suitable for battery powered devices
  • Ultra Low Noise 8.8 µVrms - Very well suited for noise sensitive applications
  • High PSRR 95 dB at 1 kHz - Excellent for power sensitive devices
  • Low Quiescent current 20 µA - Ideal for battery powered applications
  • Available in Small Packages CSP4 0.65 x 0.65 mm & xDFN4 1 x 1 mm - Good for space constrained applications
  • Applications
  • Battery-powered equipment
  • Wireless and LAN devices
  • Smartphone, Tablets
  • Digital Cameras
  • Portable Medical Equipment
  • RF, PLL, VCO and Clock power supplies
  • Battery Powered IoT Modules
  • End Products
  • Smartphone
  • Tablet
  • Camera
  • Wireless Bluetooth headphones
  • Smart Watch
  • Fitness Monitor
  • Smoke detector
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP110AFCT060T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA, 0.6V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567VS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP110AFCT080T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA, 0.8V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567VS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP110AFCT085T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA, 0.85V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567VS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP110AFCT100T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA, 1.0V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567VS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP110AFCT105T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA, 1.05V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567VS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • NCP110AFCT110T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA, 1.1V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567VS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP110AFCT120T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA, 1.2V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567VS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP110AFCT180T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA, 1.8V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567VS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:20,000
  • NCP110AFCT280T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA, 2.8V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567VS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:40,000
  • NCP110AMX060TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA, 0.6V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP110AMX080TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA, 0.8V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP110AMX085TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA, 0.85V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP110AMX100TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA, 1V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP110AMX105TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA, 1.05V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:39,000
  • NCP110AMX110TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA, 1.1V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:114,000
  • NCP110AMX120TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA, 1.2V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:45,000
  • NCP110AMX180TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA, 1.8V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:107,392
  • NCP110AMX280TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Low VIN, Low Noise and High PSRR, 200 mA, 2.8V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:99,000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 0.6  0.8  0.85  1.05  1.1  1.2  1.8  2.8 
  • IO Typ (A): 0.2 
  • VI Min (V): 1.1 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.45  0.27  0.23  0.15  0.137  0.125  0.107  0.064  0.045  0.47  0.285  0.245  0.162  0.149  0.11  0.119  0.74  0.058 
  • Iq Typ (mA): 0.02  0.02 
  • PSRR (dB): 95 
  • Noise (µVrms): 8.8 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: WLCSP-4  XDFN-4 
  • ON Semiconductor Full Web Site