NCP114: CMOS Low Dropout Regulator (LDO), 300 mA

Description: The NCP114 is 300 mA LDO that provides the enginee...
  • The NCP114 is 300 mA LDO that provides the engineer with a very stable, accurate voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP114 employs the dynamic quiescent current adjustment for very low IQ consumption at no−load.
  • Features
  • Operating Input Voltage Range: 1.7 V to 5.5 V - Well suited for battery powered applications
  • Low Dropout: 135 mV Typical at 300 mA - Supports applications with very low Input to Output Voltage requirements
  • High PSRR 75dB at 1kHz - Very well suited for space-constrained applications
  • Thermal Shutdown and Current Limit Protections - Robust design and high reliability
  • Very Low Quiescent Current of Typ. 50 µA - Highly effective solution at light load conditions
  • Available in uDFN 1.0 x 1.0 mm Package - Very well suited for space-constrained applications
  • +/- 1% typical Vout Accuracy - Precise Vout for power sensitive devices
  • Applications
  • Touchscreen Controller Supply
  • Wireless module
  • Camera supply module
  • MCU and low power FPGA supply
  • End Products
  • Smartphone
  • Tablet
  • Portable device
  • Wireless handset
  • IP Camera
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP114AMX075TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 0.75V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP114AMX080TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 0.8V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114AMX090TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 0.9V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP114AMX100TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.0V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>10K
  • NCP114AMX105TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.05V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114AMX110TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.1V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NCP114AMX110TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.1V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP114AMX115TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.15V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • NCP114AMX120TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.2V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>10K
  • Newark:>1K
  • NCP114AMX120TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.2V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • NCP114AMX125TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.25V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • NCP114AMX130TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.3V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • NCP114AMX135TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.35V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • NCP114AMX150TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.5V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • NCP114AMX160TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.6V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP114AMX180TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.8V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP114AMX180TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.8V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • NCP114AMX185TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.85V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>10K
  • NCP114AMX210TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.1V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114AMX220TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.2V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114AMX240TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.4V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114AMX250TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.5V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114AMX250TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.5V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • NCP114AMX260TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.6V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114AMX270TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.7V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114AMX280TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.8V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP114AMX280TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.8V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Newark:>1K
  • NCP114AMX285TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.85V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114AMX300TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 3.0V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • NCP114AMX310TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 3.1V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114AMX310TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 3.1V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>10K
  • NCP114AMX320TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 3.2V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114AMX330TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 3.3V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>50K
  • Newark:>1K
  • NCP114AMX330TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 3.3V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • NCP114AMX345TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 3.45V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114AMX350TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 3.5V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114AMX360TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 3.6V, Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • NCP114ASN080T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 0.8V, Active Discharge, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114ASN120T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.2V, Active Discharge, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:>1K
  • NCP114ASN120T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.2V, Active Discharge, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114ASN150T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.5V, Active Discharge, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP114ASN150T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.5V, Active Discharge, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114ASN180T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.8V, Active Discharge, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • NCP114ASN180T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.8V, Active Discharge, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114ASN250T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.5V, Active Discharge, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP114ASN250T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.5V, Active Discharge, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114ASN260T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.6V, Active Discharge, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114ASN270T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.7V, Active Discharge, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCP114ASN280T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.8V, Active Discharge, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP114ASN280T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.8V, Active Discharge, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114ASN290T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.9V, Active Discharge, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114ASN300T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 3.0V, Active Discharge, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • NCP114ASN330T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 3.3V, Active Discharge, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • NCP114ASN330T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 3.3V, Active Discharge, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114BMX075TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 0.75V, Non-Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114BMX100TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.0V, Non-Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114BMX120TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.2V, Non-Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>10K
  • NCP114BMX150TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.5V, Non-Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • NCP114BMX180TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 1.8V, Non-Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • NCP114BMX250TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.5V, Non-Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP114BMX280TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 2.8V, Non-Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>10K
  • NCP114BMX300TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 3.0V, Non-Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • NCP114BMX330TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 3.3V, Non-Active Discharge
  • Package Type: UDFN-4
  • Package Case Outline: 517CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • NCP114BSN330T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Low Dropout Regulator (LDO), 300 mA, 3.3V, Non-Active Discharge, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Specifications
  • Output: Single  single 
  • Polarity: Positive 
  • VO (V): 0.75  0.8  0.9  1.05  1.1  1.15  1.2  1.25  1.3  1.35  1.5  1.6  1.8  1.85  2.1  2.2  2.4  2.5  2.6  2.7  2.8  2.85  3.1  3.2  3.3  3.45  3.5  3.6  2.9 
  • IO Typ (A): 0.3 
  • VI Min (V): 1.7 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.365  0.285  0.245  0.19  0.185  0.165  0.16  0.155  0.145  0.14  0.135  0.13  0.38  0.26  0.17  0.15 
  • Iq Typ (mA): 0.05 
  • PSRR (dB): 75 
  • Noise (µVrms): 70 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: UDFN-4  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site