NCP120: Ultra-Low Dropout Voltage Regulator with Bias Rail, 150 mA

Description: NCP120 is a 150 mA VLDO equipped with NMOS pass tr...
  • NCP120 is a 150 mA VLDO equipped with NMOS pass transistor and a separate bias supply voltage (VBIAS). The device provides very stable, accurate output voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP120 features low IQ consumption. The XDFN6 1.2 mm x 1.2 mm package is optimized for use in space constrained applications
  • Features
  • Ultra-Low Dropout of Typ. 37mV - Allows to save power and operates with very low Vin-Vout voltage.
  • Fixed Output Voltage options from 0.8V to 2.1V - Excellent choice for low voltage Vcore applications
  • 37 mV typical dropout at the full 150 mA load. - minimizes the power loss across the regulator
  • Guaranteed Output Current from 0mA to 150mA - Very good choice for high current applications
  • 0.5% Typical Output Voltage Accuracy - Perfect fit for POL applications
  • Output Current in Excess of 150mA
  • Output Active Discharge option available
  • Applications
  • Battery - powered and Portable Equipment
  • End Products
  • Smartphones, Tablets
  • Cameras, DVRs, Camcorders
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP120AMX080TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 150 mA, 0.8V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP120AMX105TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 150 mA, 1.05V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP120AMX110TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 150 mA, 1.1V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • NCP120AMX115TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 150 mA, 1.15V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:57,000
  • NCP120AMX120TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 150 mA, 1.2V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP120AMX150TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 150 mA, 1.5V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP120AMX180TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 150 mA, 1.8V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:57,000
  • NCP120AMX210TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 150 mA, 2.1V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP120BMX080TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 150 mA, 0.8V non-Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP120BMX105TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 150 mA, 1.05V non-Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP120BMX110TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 150 mA, 1.1V non-Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP120BMX115TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 150 mA, 1.15V non-Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP120BMX120TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 150 mA, 1.2V non-Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP120BMX150TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 150 mA, 1.5V non-Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP120BMX180TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 150 mA, 1.8V non-Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP120BMX210TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 150 mA, 2.1V non-Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 0.8  1.05  1.1  1.15  1.2  1.5  1.8  2.1 
  • IO Typ (A): 0.15 
  • VI Min (V): 0.8 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.037 
  • Iq Typ (mA): 0.08 
  • PSRR (dB): 80 
  • Noise (µVrms): 40 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-6 
  • ON Semiconductor Full Web Site