NCP121: Ultra-Low Dropout High Accuracy Voltage Regulator with Bias Rail, 150 mA

Description: NCP121 is a High Accuracy 150 mA VLDO equipped wit...
  • NCP121 is a High Accuracy 150 mA VLDO equipped with NMOS pass transistor and a separate bias supply voltage (VBIAS). The device provides stable, very accurate output voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP121 features low IQ consumption. The XDFN6 1.2 mm x 1.2 mm package is optimized for use in space constrained applications
  • Features
  • Ultra-Low Dropout of Typ. 37mV - Allows to save power and operates with very low Vin-Vout voltage.
  • Fixed Output Voltage options from 0.8V to 2.1V - Excellent choice for low voltage Vcore applications
  • 37 mV typical dropout at the full 150 mA load. - minimizes the power loss across the regulator
  • Guaranteed Output Current from 0mA to 150mA - Very good choice for high current applications
  • 0.2% Typical Output Voltage Accuracy - Perfect fit for POL applications
  • Output Current in Excess of 150mA
  • Output Active Discharge option available
  • Applications
  • Battery - powered and Portable Equipment
  • End Products
  • Smartphones, Tablets
  • Cameras, DVRs, Camcorders
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP121AMX140TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout High Accuracy Voltage Regulator with Bias Rail, 150 mA, 1.40V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP121AMX145TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout High Accuracy Voltage Regulator with Bias Rail, 150 mA, 1.45V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP121AMX160TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout High Accuracy Voltage Regulator with Bias Rail, 150 mA, 1.60V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP121AMX165TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout High Accuracy Voltage Regulator with Bias Rail, 150 mA, 1.65V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP121AMX170TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout High Accuracy Voltage Regulator with Bias Rail, 150 mA, 1.70V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP121AMX173TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout High Accuracy Voltage Regulator with Bias Rail, 150 mA, 1.73V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>50K
  • ON Semiconductor:39,000
  • NCP121AMX175TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout High Accuracy Voltage Regulator with Bias Rail, 150 mA, 1.75V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP121AMX185TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout High Accuracy Voltage Regulator with Bias Rail, 150 mA, 1.85V Output Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.4  1.45  1.6  1.65  1.7  1.73  1.75  1.85 
  • IO Typ (A): 0.15 
  • VI Min (V): 0.8 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.037 
  • Iq Typ (mA): 0.08 
  • PSRR (dB): 80 
  • Noise (µVrms): 40 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-6 
  • ON Semiconductor Full Web Site