NCP12400: Fixed Frequency Current Mode Controller for Flyback Converters (Integrated HV Startup and X2 Discharge Circuit)

Description: The NCP12400 is a new fixed−frequency current−mode...
  • The NCP12400 is a new fixed−frequency current−mode controller featuring the Dynamic Self−Supply. This function greatly simplifies the design of the auxiliary supply and the VCC capacitor by activating the internal startup current source to supply the controller during start−up, transients, latch, stand−by etc. This device contains a special HV detector which detects the application unplug from the ac input line and triggers the X2 discharge current. This HV structure allows the brown−out detection as well. It features a timer−based fault detection that ensures the detection of overload and an adjustable compensation to help keep the maximum power independent of the input voltage. Due to frequency foldback, the controller exhibits excellent efficiency in light load condition while still achieving very low standby power consumption. Internal frequency jittering, ramp compensation, and a versatile latch input make this controller an excellent candidate for the robust power supply designs. A dedicated Off Mode allows to reach the extremely low no load input power consumption via “sleeping” whole device and thus minimize the power consumption of the control circuitry. In addition, the NCP12400 features a quiet skip mode which lockes the skip frequency below audiable range. This feature greatly reduces audiable noise caused by the switching pulses during skip mode.
  • Features
  • Integrated HV Start-up and X2 Discharge - Reduces Overall System Cost and Complexity
  • Quiet Skip Feature - Ensures Skip Mode Operation Outside Audible Range
  • Frequency Foldback and Skip Mode - Average Efficiency Meets CoC Tier 2 Compliance
  • Timer−Based Overload Protection with Latched Or Auto-recovery - Configurable Protection Tailored for Application Needs.
  • Fault Input for Overvoltage and Over Temperature Protection - Meets Safety Requirements
  • Adjustable Overpower Protection Dependant on the Mains Voltage - Meets Safety Requirements
  • No Load Standby Power < 30 mW - Meets CoC Tier 2 Compliance
  • Frequency Modulation for Softened EMI Signature - Meets EMI Compliance
  • Applications
  • Auxiliary Power Supply for Computing Device
  • General 20 W to 65 W AC-DC Adapter
  • End Products
  • Offline Adapters for Notebooks, LCD, and Printers
  • Offline Battery Chargers
  • Consumer Electronic Power Supplies
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP12400BAHAB0DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Fixed Frequency Current Mode Controller for Flyback Converters (Integrated HV Startup and X2 Discharge Circuit)
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:25,000
  • NCP12400BAHBB0DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Fixed Frequency Current Mode Controller for Flyback Converters (Integrated HV Startup and X2 Discharge Circuit)
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NCP12400BBBBB2DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Fixed Frequency Current Mode Controller for Flyback Converters (Integrated HV Startup and X2 Discharge Circuit)
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCP12400BBHAA1DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Fixed Frequency Current Mode Controller for Flyback Converters (Integrated HV Startup and X2 Discharge Circuit)
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCP12400CAHAB0DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Fixed Frequency Current Mode Controller for Flyback Converters (Integrated HV Startup and X2 Discharge Circuit)
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCP12400CBAAB0DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Fixed Frequency Current Mode Controller for Flyback Converters (Integrated HV Startup and X2 Discharge Circuit)
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:5,000
  • NCP12400CBHAA0DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Fixed Frequency Current Mode Controller for Flyback Converters (Integrated HV Startup and X2 Discharge Circuit)
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCP12400EAHBB0DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Fixed Frequency Current Mode Controller for Flyback Converters (Integrated HV Startup and X2 Discharge Circuit)
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Topology: Flyback   
  • Control Mode: Current Mode   
  • fsw Typ (kHz): 65   
  • Stand-by Mode: No  Yes   
  • UVLO (V): 8.9   
  • Short Circuit Protection: Yes   
  • Latch: Yes    No 
  • Soft Start: Yes   
  • VCC Max (V): 28   
  • Drive Cap. (mA): 500 / 800   
  • Package Type: SOIC-7 
  • ON Semiconductor Full Web Site