NCP1248: Fixed Frequency Current Mode Controller for Flyback Converters

Description: The NCP1248 is a new fixed-frequency current-mode ...
  • The NCP1248 is a new fixed-frequency current-mode controller featuring the Dynamic Self-Supply. This function greatly simplifies the design of the auxiliary supply and the VCC capacitor by activating the internal startup current source to supply the controller during start-up, transients, latch, stand-by etc. This device contains a special HV detector which detect the application unplug from the AC input line and triggers the X2 discharge current. This HV structure allows the brown-out detection as well. It features a timer-based fault detection that ensures the detection of overload and an adjustable compensation to help keep the maximum power independent of the input voltage. Due to frequency foldback, the controller exhibits excellent efficiency in light load condition while still achieving very low standby power consumption. Internal frequency jittering, ramp compensation, and a versatile latch input make this controller an excellent candidate for the robust power supply designs. A dedicated Off mode allows to reach the extremely low no load input power consumption via “sleeping” whole device and thus minimize the power consumption of the control circuitry.
    This product is IEC60950 compliant. Please see the test report and certification in the Conformance report section below.
  • Features
  • Frequency foldback and skip mode - Optimized efficiency across the entire load range
  • Timer-based overload protection with latched (A version) or auto-recovery (B version) operation - Protection against overcurrent and short circuit
  • High-voltage startup with dynamic self supply - Simplifies the design of the auxiliary supply
  • Integrated brown-out detection - Protects against any drops in line voltage
  • Frequency Modulation - Softened EMI signature
  • Adjustable overpower protection - Automatically adjusts the current limit depending on the line input voltage (high line or low line)
  • Latch off input - Protection against faults
  • Applications
  • AC-DC Adapters
  • LCD TV power supplies
  • End Products
  • Notebook Computers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP1248AD065R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Fixed Frequency Current Mode Controller for Flyback Converters
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCP1248AD100R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Fixed Frequency Current Mode Controller for Flyback Converters
  • Package Type: SOIC-7
  • Package Case Outline: 751U
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Specifications
  • Topology: Step-Up/Step-Down 
  • Control Mode: Current Mode 
  • fsw Typ (kHz): 65  100 
  • Stand-by Mode: Yes 
  • UVLO (V): 8.9 
  • Short Circuit Protection: Yes 
  • Latch: Yes 
  • Soft Start: Yes 
  • VCC Max (V): 28 
  • Drive Cap. (mA): 500 / 800 
  • Package Type: SOIC-7 
  • ON Semiconductor Full Web Site