NCP1249: PWM Controller Featuring Peak Power Excursion and HV Startup

Description: The NCP1249 is a highly integrated high-voltage PW...
  • The NCP1249 is a highly integrated high-voltage PWM controller capable of delivering a rugged and high performance offline power supply with extremely low no-load consumption. With a supply range up to 30 V, the controller hosts a jittered 65-kHz switching circuitry operated in peak current mode control. When the power on the secondary side starts to decrease, the controller automatically folds back its switching frequency down to a minimum level of 26 kHz. As the power further goes down, the part enters skip cycle while freezing the peak current setpoint.

    To help build rugged converters, the controller features several key protective features: an internal brown-out, a non-dissipative Over Power Protection for a constant maximum output current regardless of the input voltage and two latched over voltage protection inputs - either through a dedicated pin or via the Vcc input.

    The controller architecture is arranged to authorize a transient peak power excursion when the peak current hits the limit. At this point, the switching frequency is increased from 65 kHz to 130 kHz until the peak requirement disappears. The timer duration is then modulated as the converter crosses a peak power excursion mode (long) or undergoes a short circuit (short).

    Similar to NCP1255 & NCP1254 with integrated HV Startup
    NCP1249 has Active ON (A&B) and Active OFF (C&D) versions.
  • Features
  • Integrated High Voltage startup - Provides lossless start-up sequence
  • 65kHz operating frequency with 130kHz Frequency Excursion - Allows for a high peak power delivery without increasing the transformer size
  • Internal and Adjustable Over Power Protection (OPP) Circuit - Compensates peak current for changing line conditions
  • Adjustable Brown-Out Protection - Protects against drops in AC line input voltage
  • Frequency Foldback down to 26 kHz and Skip-cycle in light load conditions - Optimized efficiency across the entire power range
  • Adjustable Timer-based Auto-recovery Overload/Short-circuit protection with 100% to 25% timer reduction for short-circuit faults - Robust protection against both overload and short circuit conditions
  • Frequency Jittering in Normal and Frequency Foldback Modes - Softened EMI signature
  • Latch Input - Flexible input can be used for OVP or OTP protection
  • Double Vcc hiccup in fault mode - Reduced average power during fault mode
  • Applications
  • Ac-Dc Adapters
  • End Products
  • Notebook Adapters
  • Printer Power Supplies
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP1249AD65R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PWM Controller Featuring Peak Power Excursion and HV Startup, PWM Controller Featuring Peak Power Excursion and HV Startup (ActiveON)
  • Package Type: SOIC9 NB
  • Package Case Outline: 751BP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCP1249BD65R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PWM Controller Featuring Peak Power Excursion and HV Startup, PWM Controller Featuring Peak Power Excursion and HV Startup (ActiveON)
  • Package Type: SOIC9 NB
  • Package Case Outline: 751BP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCP1249CD65R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PWM Controller Featuring Peak Power Excursion and HV Startup, PWM Controller Featuring Peak Power Excursion and HV Startup (ActiveOFF)
  • Package Type: SOIC9 NB
  • Package Case Outline: 751BP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCP1249DD65R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PWM Controller Featuring Peak Power Excursion and HV Startup, PWM Controller Featuring Peak Power Excursion and HV Startup (ActiveOFF)
  • Package Type: SOIC9 NB
  • Package Case Outline: 751BP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Applications
    Specifications
  • Topology: Flyback 
  • Control Mode: Current Mode 
  • fsw Typ (kHz): 65 
  • Stand-by Mode: Yes 
  • UVLO (V): 8.8 
  • Short Circuit Protection: Yes 
  • Latch: Yes 
  • Soft Start: Yes 
  • VCC Max (V): 35 
  • Drive Cap. (mA): 300 / 500 
  • Package Type: SOIC9 NB 
  • ON Semiconductor Full Web Site