NCP1361: Low Power Offline Constant Current PWM Current-Mode Controller

Description: The NCP1361 offers a new solution targeting output...
  • The NCP1361 offers a new solution targeting output power levels from a few watts up to 20 W in a universal-mains flyback application. Thanks to a novel method this new controller saves the secondary feedback circuitry for constant current regulation while achieving excellent line and load regulation with traditional opto coupler and TL431 voltage reference. The NCP1361 operates in valley lockout quasi-resonant peak current mode control mode at high load to provide high efficiency. When the power on the secondary side starts to diminish, the controller automatically adjusts the duty-cycle then at lower load the controller enters in pulse frequency modulation at fixed peak current with a valley switching detection. This technique allows keeping the output regulation with tiny dummy load. Valley lockout at the first 4 valleys prevent valley jumping operation and then a valley switching at lower load provides high efficiency.
  • Features
  • No frequency clamp, 80 or 110 kHz Maximum Switching Frequency - Prevent high frequency interference with a touchscreen
  • Quasi-Resonant with Valley Switching Operation - QR architecture offers high efficiency operation
  • Fixed Peak Current & Deep frequency foldback @ light load operation - Low light load consumption
  • Wide Operation VCC range (up to 28 V) - Design flexibility
  • Cycle by Cycle peak current limit - Safe operation
  • CS & Vs/ZCD pin Short and Open Protection - Safe operation
  • Internal Temperature Shutdown - Safe operation
  • Constant Current Primary-side feedback eliminates secondary controller
  • ±10% Current Regulation
  • Clamped Gate-drive Output for Mosfet
  • Built-in soft-start
  • Low Start-up current ( 2 μA typ.)
  • Less than 30 mW No-Load Performance at High Line
  • These are Pb-Free Devices
  • Applications
  • AC-DC USB Charging
  • End Products
  • Cell Phones
  • Tablets
  • Portable Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP1361AABAYSNT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Power Offline Constant Current PWM Current-Mode Controller
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 3000
  • NCP1361BABAYSNT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Power Offline Constant Current PWM Current-Mode Controller
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 3000
  • NCP1361EABAYSNT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Power Offline Constant Current PWM Current-Mode Controller
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:660,000
  • NCP1361FABAYSNT1G
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Low Power Offline Constant Current PWM Current-Mode Controller
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Topology: Flyback 
  • Control Mode: Current Mode 
  • fsw Typ (kHz): Variable 
  • Stand-by Mode: Yes 
  • UVLO (V): 6.5 
  • Short Circuit Protection: Yes 
  • Latch: Yes  No 
  • Soft Start: Yes 
  • VCC Max (V): 28 
  • Drive Cap. (mA): 2000 / 1000 
  • Package Type: TSOP-6 
  • ON Semiconductor Full Web Site