NCP137: CMOS Linear Voltage Regulator (LDO) with Bias Rail, 700 mA Very Low Dropout

Description: NCP137 is a 700 mA LDO equipped with NMOS pass tra...
  • NCP137 is a 700 mA LDO equipped with NMOS pass transistor and a separate bias supply voltage (VBIAS). The device provides very stable, accurate output voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP137 features low IQ consumption. The WLCSP6 1.2 mm x 0.8 mm package is optimized for use in space constrained applications.
  • Features
  • Ultra-Low Dropout of Typ. 40mV - Allows to save power and operates with very low Vin-Vout voltage.
  • Adjustable Voltage version - Excellent choice for low voltage Vcore applications
  • 40 mV typical dropout at the full 700 mA load. - minimizes the power loss across the regulator
  • Guaranteed Output Current from 0mA to 700mA - Very good choice for high current applications
  • 0.5% Typical Output Voltage Accuracy - Perfect fit for POL applications
  • Output Current in Excess of 700mA
  • Output Active Discharge option available
  • Applications
  • Battery - powered and Portable Equipment
  • End Products
  • Smartphones, Tablets
  • Cameras, DVRs, Camcorders
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP137AFCT105T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator (LDO) with Bias Rail, 700 mA Very Low Dropout, 1.05V Output Active Discharge
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:20,000
  • NCP137AFCT120T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator (LDO) with Bias Rail, 700 mA Very Low Dropout, 1.2V Output Active Discharge
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP137AFCTADJT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator (LDO) with Bias Rail, 700 mA Very Low Dropout, Adjustable Voltage, Output Active Discharge
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP137AFCTCADJT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator (LDO) with Bias Rail, 700 mA Very Low Dropout, Adjustable Voltage, Output Active Discharge, Back Side Coating
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:70,000
  • NCP137BFCTADJT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator (LDO) with Bias Rail, 700 mA Very Low Dropout, Adjustable Voltage, Non-Active Discharge
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:170,000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.05  1.2  Adjustable 
  • IO Typ (A): 0.7 
  • VI Min (V): Vout+Vdo 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.04 
  • Iq Typ (mA): 0.035 
  • PSRR (dB): 75 
  • Noise (µVrms): 40  70 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: WLCSP-6 
  • ON Semiconductor Full Web Site