NCP140: LDO Voltage Regulator, 150 mA, Capacitor Free, Low Noise

Description: The NCP140 is a 150 mA very low dropout regulator ...
  • The NCP140 is a 150 mA very low dropout regulator which offers excellent voltage accuracy and clean output voltage for power sensitive application. The NCP140 is very suitable for battery powered application due to very low quiescent current and virtually zero current at disable mode. This device is stable with or without output capacitors and allows minimize footprint and BOM. The XDFN4 package is optimized for use in space constrained applications.
  • Features
  • Capless design - Save PCB area and cost
  • Stable with any type of capacitor - Simple design
  • Operating Input Voltage Range: 1.6 V to 5.5 V - Well suited for battery powered applications
  • Thermal Shutdown and Current Limit Protections - Robust design and high reliability
  • +/- 1% typical Vout Accuracy - Precise Vout for power sensitive devices
  • Available in two XDFN4 packages - Very well suited for space-constrained applications
  • Applications
  • Camera supply module
  • Wireless module
  • Touchscreen Controller Supply
  • Analog device supply
  • End Products
  • Smartphones
  • Tablets
  • Portable Devices
  • Wearables
  • Wireless Headsets
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP140AMXC180TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Voltage Regulator, 150 mA, Capacitor Free, Low Noise, 1.8V, AD; XDFN4 0.8 x 0.8
  • Package Type: XDFN-4
  • Package Case Outline: 711BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • NCP140AMXC280TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Voltage Regulator, 150 mA, Capacitor Free, Low Noise, 2.8V, AD; XDFN4 0.8 x 0.8
  • Package Type: XDFN-4
  • Package Case Outline: 711BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • NCP140AMXC300TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Voltage Regulator, 150 mA, Capacitor Free, Low Noise, 3.0V, AD; XDFN4 0.8 x 0.8
  • Package Type: XDFN-4
  • Package Case Outline: 711BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP140AMXC330TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Voltage Regulator, 150 mA, Capacitor Free, Low Noise, 3.3V, AD; XDFN4 0.8 x 0.8
  • Package Type: XDFN-4
  • Package Case Outline: 711BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP140AMXD180TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Voltage Regulator, 150 mA, Capacitor Free, Low Noise, 1.8V, AD; XDFN4 1x1
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP140AMXD280TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Voltage Regulator, 150 mA, Capacitor Free, Low Noise, 2.8V, AD; XDFN4 1x1
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP140AMXD300TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Voltage Regulator, 150 mA, Capacitor Free, Low Noise, 3.0V, AD; XDFN4 1x1
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP140AMXD330TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Voltage Regulator, 150 mA, Capacitor Free, Low Noise, 3.3V, AD; XDFN4 1x1
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP140BMXC330TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Voltage Regulator, 150 mA, Capacitor Free, Low Noise, 3.3V HZ; XDFN4 0.8 x 0.8
  • Package Type: XDFN-4
  • Package Case Outline: 711BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP140BMXD330TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Voltage Regulator, 150 mA, Capacitor Free, Low Noise, 3.3V HZ; XDFN4 1x1
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.8  2.8  3.3 
  • IO Typ (A): 0.15 
  • VI Min (V): 1.6 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.255  0.125 
  • Iq Typ (mA): 0.045 
  • PSRR (dB): 55 
  • Noise (µVrms): 17 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-4 
  • ON Semiconductor Full Web Site