NCP152: Linear Voltage Regulator, Low Dropout (LDO), Dual 150 mA, Low IQ

Description: The NCP152 is 150 mA, Dual Output Linear Voltage R...
  • The NCP152 is 150 mA, Dual Output Linear Voltage Regulator that provides a very stable and accurate voltage with very low noise and high Power Supply Rejection Ratio (PSRR) suitable for RF applications. The device doesn’t require any additional noise bypass capacitor to achieve very low noise performance. In order to optimize performance for battery operated portable applications, the NCP152 employs the Adaptive Ground Current Feature for low ground current consumption during light−load conditions.
  • Features
  • Low Dropout: 140 mV Typical at 150 mA - Supports applications with very low Input to Output Voltage requirements
  • High PSRR: 75dB at 1kHz - Suitable for power sensitive applications
  • Thermal Shutdown and Current Limit Protections - Robust design and high reliability
  • Very Low Quiescent Current of Typ. 50 µA - Highly effective solution at light load conditions
  • Available in XDFN-6 1.2 x 1.2 mm Package - Very well suited for space-constrained applications
  • Operating Input Voltage Range: 1.7 V to 5.5 V - Well suited for battery powered applications
  • Applications
  • Touchscreen Controller Supply
  • Wireless module
  • Camera supply module
  • MCU and low power FPGA supply
  • End Products
  • Smartphone
  • Portable device
  • Wireless handset
  • Tablet
  • Battery powered device
  • Wearable electronic
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP152MX150280TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), Dual 150 mA, Low IQ, 1.5V/2.8V, Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP152MX180150TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), Dual 150 mA, Low IQ, 1.8V/1.5V, Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP152MX180180TCG
  • Status: Product Preview
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), Dual 150 mA, Low IQ, 1.8V/1.8V, Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP152MX180280TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), Dual 150 mA, Low IQ, 1.8V/2.8V, Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP152MX280120TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), Dual 150 mA, Low IQ, 2.8V/1.2V, Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP152MX280180TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), Dual 150 mA, Low IQ, 2.8V/1.8V, Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • NCP152MX300180TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), Dual 150 mA, Low IQ, 3.0V/1.8V, Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • NCP152MX300280TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), Dual 150 mA, Low IQ, 3.0V/2.8V, Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NCP152MX300300TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), Dual 150 mA, Low IQ, 3.0V/3.0V, Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP152MX330180TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), Dual 150 mA, Low IQ, 3.3V/1.8V, Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP152MX330280TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), Dual 150 mA, Low IQ, 3.3V/2.8V, Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP152MX330300TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), Dual 150 mA, Low IQ, 3.3V/3.0V, Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP152MX330330TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), Dual 150 mA, Low IQ, 3.3V/3.3V, Active Discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Dual 
  • Polarity: Positive 
  • VO (V): 1.5/2.8  1.8/1.5  1.8/1.8  1.8/2.8  2.8/1.2  2.8/1.8  3.0/1.8  3.0/2.8  3.0/3.0  3.3/1.8  3.3/2.8  3.3/3.0  3.3/3.3 
  • IO Typ (A): 0.15 
  • VI Min (V): 1.9 
  • VI Max (V): 5.25 
  • VDO Typ (V): 0.37/0.16  0.27/0.37  0.27/0.27  0.27/0.16  0.16/-  0.16/0.27  0.15/0.27  0.15/0.16  0.15/0.15  0.14/0.27  0.14/0.16  0.14/0.15  0.14/0.14 
  • Iq Typ (mA): 0.05 
  • PSRR (dB): 75 
  • Noise (µVrms): 75 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-6 
  • ON Semiconductor Full Web Site