NCP153: LDO Regulator, Dual, 130 mA, Low IQ with foldback

Description: The NCP153 is 130 mA, Dual Output Linear Voltage R...
  • The NCP153 is 130 mA, Dual Output Linear Voltage Regulator that provides a very stable and accurate voltage with very low noise and high Power Supply Rejection Ratio (PSRR) suitable for RF applications. In order to optimize performance for battery operated portable applications, the NCP153 employs the Adaptive Ground Current Feature for low ground current consumption during light−load conditions. Device also incorporates foldback current protection to reduce short circuit current and protect powered devices.
  • Features
  • Low Dropout: 130 mV Typical at 130 mA - Supports applications with very low Input to Output Voltage requirements
  • High PSRR: 75dB at 1kHz - Suitable for power sensitive applications
  • Thermal Shutdown and Overcurrent Protections - Robust design and high reliability
  • Very Low Quiescent Current of Typ. 50 µA - Highly effective solution at light load conditions
  • Available in XDFN-6 1.2 x 1.2 mm Package - Very well suited for space-constrained applications
  • Operating Input Voltage Range: 1.7 V to 5.5 V - Well suited for battery powered applications
  • Foldback Short Circuit Protection - Reduce SC Current to very low value - 55 mA typ.
  • Applications
  • Finger Print Sensor Supply
  • Cameras
  • RF Power Supply
  • End Products
  • Smartphone
  • Portable device
  • Wireless handset
  • Tablet
  • Battery powered device
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP153MX330180TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Dual, 130 mA, Low IQ with foldback, 3.3V/1.8V, 130 mA LDO with Foldback
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:3,429,333
  • Specifications
  • Output: null  Dual 
  • Polarity: Positive 
  • VO (V): 3.3/1.8 
  • IO Typ (A): 0.13 
  • VI Min (V): 1.9 
  • VI Max (V): 5.25 
  • VDO Typ (V): 0.13/0.265 
  • Iq Typ (mA): 0.05 
  • PSRR (dB): 75 
  • Noise (µVrms): 75 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-6 
  • ON Semiconductor Full Web Site