NCP154: Linear Voltage Regulator, 300 mA, Dual Output, Low IQ, Low Dropout

Description: The NCP154 is 300 mA, Dual Output Linear Voltage R...
  • The NCP154 is 300 mA, Dual Output Linear Voltage Regulator that offers two independent input pins and provides a very stable and accurate voltage with ultra low noise and very high Power Supply Rejection Ratio (PSRR) suitable for RF applications. The device doesn’t require any additional noise bypass capacitor to achieve ultra low noise performance. In order to optimize performance for battery operated portable applications, the NCP154 employs the Adaptive Ground Current Feature for low ground current consumption during light-load conditions.
  • Features
  • Low Dropout: 140 mV Typical at 300 mA - Supports applications with very low Input to Output Voltage requirements
  • High PSRR: 75dB at 1kHz - Suitable for power sensitive applications
  • Very Low Quiescent Current of Typ. 55 µA per channel - Highly effective solution at light load conditions
  • Operating Input Voltage Range: 1.7 V to 5.5 V - Well suited for battery powered applications
  • Available in XDFN-6 1.2 x 1.2 mm Package - Good for space-constrained applications
  • Thermal Shutdown and Current Limit Protections - Robust design and high reliability
  • Applications
  • Wireless modules
  • Touchscreen controler
  • Camera supply module
  • MCU and low power FPGA
  • End Products
  • Smartphone
  • Portable device
  • Wireless headset
  • Tablet
  • Battery powered device
  • Wearable electronic
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP154MX100180TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 300 mA, Dual Output, Low IQ, Low Dropout, 1.0V/1.8V, Active Discharge
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP154MX150280TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 300 mA, Dual Output, Low IQ, Low Dropout, 1.5V/2.8V, Active Discharge
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP154MX180270TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 300 mA, Dual Output, Low IQ, Low Dropout, 1.8V/2.7V, Active Discharge
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:39,000
  • NCP154MX180280TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 300 mA, Dual Output, Low IQ, Low Dropout, 1.8V/2.8V, Active Discharge
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:18,000
  • NCP154MX180290TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 300 mA, Dual Output, Low IQ, Low Dropout, 1.8V/2.9V, Active Discharge
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP154MX180300TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 300 mA, Dual Output, Low IQ, Low Dropout, 1.8V/3.0V, Active Discharge
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP154MX280270TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 300 mA, Dual Output, Low IQ, Low Dropout, 2.8V/2.7V, Active Discharge
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP154MX280280TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 300 mA, Dual Output, Low IQ, Low Dropout, 2.8V/2.8V, Active Discharge
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP154MX300180TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 300 mA, Dual Output, Low IQ, Low Dropout, 3.0V/1.8V, Active Discharge
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP154MX300300TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 300 mA, Dual Output, Low IQ, Low Dropout, 3.0V/3.0V, Active Discharge
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP154MX310310TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 300 mA, Dual Output, Low IQ, Low Dropout, 3.1V/3.1V, Active Discharge
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP154MX330180TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 300 mA, Dual Output, Low IQ, Low Dropout, 3.3V/1.8V, Active Discharge
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:39,000
  • NCP154MX330280TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 300 mA, Dual Output, Low IQ, Low Dropout, 3.3V/2.8V, Active Discharge
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP154MX330285TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 300 mA, Dual Output, Low IQ, Low Dropout, 3.3V/2.85V, Active Discharge
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:42,000
  • NCP154MX330300TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 300 mA, Dual Output, Low IQ, Low Dropout, 3.3V/3.0V, Active Discharge
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP154MX330330TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 300 mA, Dual Output, Low IQ, Low Dropout, 3.3V/3.3V, Active Discharge
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Dual 
  • Polarity: Positive 
  • VO (V): 1.0/1.8  1.5/2.8  1.8/2.7  1.8/2.8  1.8/2.9  1.8/3.3  2.8/2.7  2.8/2.8  3.0/1.8  3.0/3.0  3.1/3.1  3.3/1.8  3.3/2.8  3.3/2.85  3.3/3.0  3.3/3.3 
  • IO Typ (A): 0.3 
  • VI Min (V): 1.9 
  • VI Max (V): 5.25 
  • VDO Typ (V): -/0.335  0.36/0.16  0.335/0.165  0.335/0.16  0.335/0.155  0.335/0.15  0.16/0.165  0.16/0.16  0.15/0.335  0.15/0.15  0.145/0.145  0.14/0.335  0.14/0.16  0.14/0.15  0.14/0.14 
  • Iq Typ (mA): 0.055 
  • PSRR (dB): 75 
  • Noise (µVrms): 75 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-8 
  • ON Semiconductor Full Web Site