NCP156: Dual 500 mA/250 mA LDO for Camera Modules, Low Iq, Very Low Dropout, Ultra Low Noise

Description: The NCP156 is Dual Output Linear Voltage Regulator...
  • The NCP156 is Dual Output Linear Voltage Regulator optimized for camera module application. The device offers unique combination of High Current Low Voltage Bias Rail Topology for supplying digital block and very precise second output for powering analog sensor block. This combination allows achieving the best performance and power efficiency.
  • Features
  • N-MOS and P-MOS dual LDO - Optimized for camera sensor applications. High Current N-MOS output for digital rail and ultra low noise and high PSRR P-MOS for analog rail
  • Low Quiescent Current Typ. 100 uA - Improve efficiency suitable for baterry powered devices
  • Output voltage slew rate control - Two slew rate options allow to select right speed for sensor application
  • Very Low Dropout Voltage 140 mV at 500 mA - Minimize power dissipation and improve effeciency
  • Ultra Low Noise Typ. 6.5 uVRMS on OUT2 - Very well suited for power sensitive devices
  • Available in CSP6 1.2 mm x 0.8 mm - Great for space constraint application
  • Applications
  • Camera sensor power supply
  • Image sensing application
  • End Products
  • Smartphones and tablets
  • Cameras and Camcoders
  • IP cameras
  • Integrated power supply
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP156AAFCT105280T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 500 mA/250 mA LDO for Camera Modules, Low Iq, Very Low Dropout, Ultra Low Noise
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP156AAFCT120280T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 500 mA/250 mA LDO for Camera Modules, Low Iq, Very Low Dropout, Ultra Low Noise
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP156ABFCT100280T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 500 mA/250 mA LDO for Camera Modules, Low Iq, Very Low Dropout, Ultra Low Noise
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP156ABFCT110280T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 500 mA/250 mA LDO for Camera Modules, Low Iq, Very Low Dropout, Ultra Low Noise
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP156ABFCT120280T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 500 mA/250 mA LDO for Camera Modules, Low Iq, Very Low Dropout, Ultra Low Noise
  • Package Type: WLCSP-6
  • Package Case Outline: 567MV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Specifications
  • Output: Dual 
  • Polarity: Positive 
  • VO (V): 1.05/2.8  1.2/2.8  1.0/2.8  1.1/2.8 
  • IO Typ (A): 0.5/0.25 
  • VI Min (V):  
  • VI Max (V): 5.5 
  • VDO Typ (V):  
  • Iq Typ (mA): 0.08/0.01 
  • PSRR (dB):  
  • Noise (µVrms): 40/8.5 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: WLCSP-6 
  • ON Semiconductor Full Web Site