NCP1592: Synchronous Buck Regulator, PWM, 6.0 A, with Integrated FETs

Description: NCP1592 is a low input voltage 6 A synchronous buc...
  • NCP1592 is a low input voltage 6 A synchronous buck converter that integrates both 30 mΩ high side and low side MOSFETs. NCP1592 is designed for space sensitive and high efficiency applications. The main features include: a high performance voltage error amplifier, an under voltage lockout circuit to prevent start up until the input voltage reaches 3 V, an internally or externally programmable soft start circuit to limit inrush currents, and a power good output monitor signal. NCP1592 is available in thermally enhanced 28-pin TSSOP package.
  • Features
  • 30 mΩ, 12 A Peak MOSFET Switches for High to Efficiency at 6 A Continuous Output Source or Sink Current
  • Adjustable Output Voltage Down to 0.891 V With 1.0% Accuracy
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz or Adjustable 280 kHz to 700 kHz
  • Applications
  • Low Voltage, High Density Distributed Power Systems
  • End Products
  • FPGAs
  • Microprocessors
  • ASICs
  • Portable Computing/Notebook PCs
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP1592PAR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Synchronous Buck Regulator, PWM, 6.0 A, with Integrated FETs
  • Package Type: TSSOP-28 EP
  • Package Case Outline: 948BG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Newark:>1K
  • Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V):
  • VCC Max (V):
  • VO Typ (V): 0.891 to 5.4 
  • IO Typ (A):
  • Efficiency (%): 95 
  • fSW Typ (kHz): Up to 700 
  • Package Type: TSSOP-28 EP 
  • ON Semiconductor Full Web Site