NCP1599: Synchronous Buck Converter, 1 MHz, 3.0 A

Description: The NCP1599 is a fixed 1 MHz, high-output-current,...
  • The NCP1599 is a fixed 1 MHz, high-output-current, synchronous PWM converter that integrates a low-resistance, high-side P-channel MOSFET and a low-side N-channel MOSFET. The NCP1599 utilizes internally compensated current mode control to provide good transient response, ease of implementation, and excellent loop stability. It regulates input voltages from 3.0 V to 5.5 V down to an output voltage as low as 0.8 V and is able to supply up to 3.0 A of load current. The NCP1599 includes an internally fixed switching frequency (FSW), and an internal soft-start to limit inrush current. Other features include cycle-by-cycle current limiting, short-circuit protection, power saving mode and thermal shutdown.
  • Features
  • Input voltage range of 2.7 V to 5.5 V - Ability to be used with 3.3 V or 5 V rail
  • Internal 140mΩ / 90mΩ MOSFETs - High efficiency at full load
  • Cycle-by-Cycle Current Limiting - Protection feature
  • Overtemperature Protection - Protection feature
  • Start-up with Pre-Biased Output Load - Compatible with uP Core and I/O requirements
  • 0.8 V +/- 1.5% Reference Voltage - Ability to output low output voltage
  • Power Saving Mode During Light Load - Increased efficiency at light load
  • Applications
  • +5V DC-DC Regulator
  • End Products
  • Set-Top-Box
  • LCD-TV / DTV / Plasma TV
  • USB Powered Devices
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP1599MNTWG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Synchronous Buck Converter, 1 MHz, 3.0 A
  • Package Type: DFN-6
  • Package Case Outline: 506AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:3,000
  • PandS:<1K
  • Applications
    Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • VO Typ (V): Adjustable 
  • IO Typ (A):
  • Efficiency (%): 90 
  • fSW Typ (kHz): 1000 
  • Package Type: DFN-6 
  • ON Semiconductor Full Web Site