NCP160: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA

Description: The NCP160 is a linear regulator capable of supply...
  • The NCP160 is a linear regulator capable of supplying 250 mA output current. Designed to meet the requirements of RF and analog circuits, the NCP160 device provides low noise, high PSRR, low quiescent current, and very good load/line transients. The device is designed to work with a 1 µF input and a 1 µF output ceramic capacitor. It is available in two thickness ultra−small 0.35P, 0.64 mm x 0.64 mm Chip Scale Package (CSP) and XDFN−4 0.65P, 1 mm x 1 mm packages.

    Similar Products:

      NCP160 NCP161 NCP163 NCP167
    Output Current (mA) 250 450 250 700
    PSRR f=1 kHz (dB) 98 98 92 85
    PSRR f=100 kHz (dB) 48 48 60 63
    Noise (µVRMS) 10 10 6.5 8.5
    IQ (µA) 18 18 12 12
    Dropout Voltage (mV) 80 150 80 210
  • Features
  • Ultra High PSRR 98dB at 1kHz, 48dB at 100kHz - Excellent for power sensitive device like Wi-Fi module
  • Ultra Low Output Noise 10 µVRMS - Very well suited for noise sensitive application
  • Ultra Low Quiescent current 18 µA - Improved efficiency during light load conditions
  • Operating Input Voltage Range 1.9V to 5.5V - Suitable for battery powered device
  • Very Low Dropout 80mV at 250mA - Low power dissipation at full load
  • Available in CSP4 0.35P and XDFN4 0.65P packages - Great for space constrains application
  • Applications
  • A/D and D/A Converters Power supply
  • Audio codec
  • Battery Powered Equipment
  • Camera module
  • Precision Analog Circuits
  • RF Modules
  • End Products
  • Cameras and camcoders
  • Smartphones
  • Tablets
  • Wireless Routers
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP160AFCS180T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.8V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP160AFCS250T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.5V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • NCP160AFCS280T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.8V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP160AFCS285T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.85V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160AFCS2925T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.925V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160AFCS300T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.0V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP160AFCS320T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.2V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP160AFCS330T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.3V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP160AFCS350T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.5V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160AFCS370T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.7V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160AFCS450T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 4.5V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • Newark:<1K
  • NCP160AFCS500T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 5.0V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NCP160AFCS514T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 5.14V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160AFCSC280T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.8V, Active Discharge, Backside Coating
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160AFCT180T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.8V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP160AFCT250T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.5V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP160AFCT280T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.8V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Mouser:<1K
  • NCP160AFCT285T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.85V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160AFCT300T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.0V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP160AFCT330T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.3V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • NCP160AFCT350T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.5V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP160AFCT450T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 4.5V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160AFCT500T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 5.0V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160AFCT514T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 5.14V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160AFCTC180T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.8V, Active Discharge, Backside Coating
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160AFCTC330T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.3V, Active Discharge, Backside Coating
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160AMX180TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.8V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • NCP160AMX1825TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.825V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP160AMX250TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.5V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • NCP160AMX275TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.75V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCP160AMX280TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.8V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • NCP160AMX285TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.85V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP160AMX290TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.9V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP160AMX300TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.0V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP160AMX310TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.1V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP160AMX320TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.2V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP160AMX330TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.3V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>10K
  • NCP160AMX350TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.5V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP160AMX450TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 4.5V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP160AMX500TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 5.0V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCP160AMX514TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 5.14V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP160BFCS180T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.8V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP160BFCS250T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.5V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160BFCS280T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.8V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160BFCS285T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.85V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160BFCS2925T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.925V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160BFCS300T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.0V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160BFCS330T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.3V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP160BFCS350T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.5V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160BFCS450T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 4.5V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160BFCS500T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 5.0V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160BFCS514T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 5.14V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160BFCT180T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.8V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP160BFCT210T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.1V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP160BFCT250T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.5V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP160BFCT280T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.8V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • NCP160BFCT285T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.85V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160BFCT300T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.0V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160BFCT330T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.3V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP160BFCT350T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.5V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160BFCT450T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 4.5V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160BFCT500T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 5.0V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP160BFCT514T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 5.14V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:40,000
  • NCP160BMX180TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.8V, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP160BMX1825TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.825V, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP160BMX250TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.5V, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NCP160BMX275TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.75V, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP160BMX280TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.8V, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP160BMX285TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.85V, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP160BMX300TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.0V, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP160BMX330TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.3V, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • NCP160BMX350TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.5V, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP160BMX450TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 4.5V, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP160BMX500TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 5.0V, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NCP160BMX514TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 5.14V, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.8  2.5  2.8  2.85  2.925  3.2  3.3  3.5  3.7  4.5  5.14  1.825  2.75  2.9  3.1  2.1 
  • IO Typ (A): 0.25 
  • VI Min (V): 1.9 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.18  0.11  0.095  0.09  0.085  0.08  0.075  0.065  0.06  0.087  0.15 
  • Iq Typ (mA): 0.018 
  • PSRR (dB): 98 
  • Noise (µVrms): 10 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: WLCSP-4  XDFN-4 
  • ON Semiconductor Full Web Site