NCP163: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA

Description: The NCP163 is an LDO (Low Dropout Regulator) capab...
  • The NCP163 is an LDO (Low Dropout Regulator) capable of supplying 250 mA output current. Designed to meet the requirements of RF and analog circuits, the NCP163 device provides low noise, high PSRR, low quiescent current, and very good load/line transients. The device is designed to work with a 1 µF input and a 1 µF output ceramic capacitor. It is available in two thickness ultra−small 0.35P, 0.65 mm x 0.65 mm Chip Scale Package (CSP), XDFN−4 0.65P, 1 mm x 1 mm and in TSOP5 packages

    Similar Products:

      NCP160 NCP161 NCP163 NCP167
    Output Current (mA) 250 450 250 700
    PSRR f=1 kHz (dB) 98 98 92 85
    PSRR f=100 kHz (dB) 48 48 60 63
    Noise (µVRMS) 10 10 6.5 8.5
    IQ (µA) 18 18 12 12
    Dropout Voltage (mV) 80 150 80 210
  • Features
  • Ultra High PSRR 92dB at 1 kHz, 60dB at 100 kHz - Excellent for power sensitive device like Wi-Fi module
  • Ultra Low Output Noise 6.5 µVRMS - Very well suited for noise sensitive application
  • Ultra Low Quiescent current 12 µA - Improved efficiency during light load conditions
  • Operating Input Voltage Range 2.2V to 5.5V - Suitable for battery powered device
  • Very Low Dropout 80mV at 250mA - Low power dissipation at full load
  • Available in 0.64mm x 0.64 mm CSP4 0.35P and 1mm x 1mm XDFN4 0.65P Packages - Great for space constraint application
  • Available in TSOP5 Package - Suitable for applications requiring leaded package
  • Applications
  • A/D and D/A Converters Power supply
  • Audio codec
  • Battery Powered Equipment
  • Camera module
  • Precision Analog Circuits
  • RF Modules
  • LP5907 Upgrade
  • End Products
  • Cameras and camcoders
  • Smartphones
  • Tablets
  • Wireless Routers
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP163AFCS180T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.8 V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP163AFCS250T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.5 V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP163AFCS260T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.6 V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP163AFCS270T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.7 V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • NCP163AFCS280T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.8 V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP163AFCS285T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.85 V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP163AFCS290T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.9 V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP163AFCS2925T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.925 V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP163AFCT180T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.8 V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • FutureElectronics:>10K
  • NCP163AFCT250T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.5 V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP163AFCT260T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.6 V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP163AFCT270T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.7 V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP163AFCT280T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.8 V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP163AFCT285T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.85 V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP163AFCT290T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.9 V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP163AFCT2925T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.925 V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP163AFCT300T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.0 V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP163AFCT330T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.3 V, Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP163AMX120TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.2 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • FutureElectronics:>1K
  • NCP163AMX130TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.3 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163AMX150TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.5 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163AMX180TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.8 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP163AMX1825TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.825 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163AMX190TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.9 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163AMX250TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.5 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163AMX260TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.6 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163AMX270TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.7 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163AMX275TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.75 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163AMX280TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.8 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163AMX285TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.85 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP163AMX290TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.9 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP163AMX300TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.0 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP163AMX330TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.3 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • NCP163AMX500TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 5.0 V, Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP163ASN150T1G
  • Status: Product Preview
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.5V, Active Discharge, TSOP5
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163ASN180T1G
  • Status: Product Preview
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.8 V, Active Discharge, TSOP5
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163ASN250T1G
  • Status: Product Preview
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.5 V, Active Discharge, TSOP5
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163ASN270T1G
  • Status: Product Preview
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.7 V, Active Discharge, TSOP5
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163ASN280T1G
  • Status: Product Preview
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.8 V, Active Discharge, TSOP5
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163ASN300T1G
  • Status: Product Preview
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.0 V, Active Discharge, TSOP5
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163ASN330T1G
  • Status: Product Preview
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 3.3 V, Active Discharge, TSOP5
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163ASN500T1G
  • Status: Product Preview
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 5.0 V, Active Discharge, TSOP5
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163BFCS180T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.8 V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP163BFCS2925T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.925 V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567KA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP163BFCT180T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.8 V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP163BFCT2925T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.925 V, Non-Active Discharge
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP163BMX180TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.8 V, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163BMX1825TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 1.825 V, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP163BMX275TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA, 2.75 V, Non-Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.8  2.5  2.6  2.7  2.8  2.85  2.9  2.925  3.3  1.2  1.3  1.5  1.825  1.9  2.75 
  • IO Typ (A): 0.25 
  • VI Min (V): 2.2 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.18  0.11  0.1  0.095  0.09  0.08  0.075 
  • Iq Typ (mA): 0.012 
  • PSRR (dB): 92 
  • Noise (µVrms): 6.5 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: WLCSP-4  XDFN-4  SOT-23-5 
  • ON Semiconductor Full Web Site