NCP170: LDO Regulator, Ultra-Low Iq, 150 mA

Description: The NCP170 series of CMOS low dropout regulators a...
  • The NCP170 series of CMOS low dropout regulators are designed specifically for portable battery-powered applications which require ultra-low quiescent current. The ultra-low consumption of typ. 500 nA ensures long battery life and dynamic transient boost feature improves device transient response for wireless communication applications. The device is available in small 1 × 1 mm xDFN4, TSOP5 and SOT-563 packages.
  • Features
  • Ultra Low Quiescent current 500nA - Improved battery life
  • Very Low Dropout, 170mV at 150mA - Low power dissipation at full load
  • Adaptive ground current proportional to load current - Improved battery life
  • Wide Input Voltage Range 2.2V to 5.5V - Suitable for battery powered applications
  • Small packages 1x1 mm XDFN4, SOT-563 and TSOP-5 - Reduced area for space constraint applications
  • Factory trimmed High output Voltage Accuracy +/- 1% - Improved end product peformance
  • Applications
  • Long life Battery Powered applications
  • Portable Communication Equipment
  • Sensor Node for IoT
  • Wearable devices
  • Energy Harvesting
  • Ultra Low Consumption "Green" Products
  • End Products
  • NB-IoT Module
  • Cameras
  • Wireless Sensor nodes
  • Smoke detectors
  • Smart Watch
  • Mobile Phones
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP170AMX120TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 1.2V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:168,000
  • NCP170AMX135TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 1.35V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:159,000
  • NCP170AMX150TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 1.5V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP170AMX170TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 1.7V Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP170AMX180TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 1.8V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP170AMX190TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 1.9V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP170AMX250TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 2.5V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:48,000
  • NCP170AMX280TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 2.8V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • NCP170AMX285TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 2.85V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:135,000
  • NCP170AMX300TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 3.0V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP170AMX310TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 3.1V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP170AMX320TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 3.2V, Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP170AMX330TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 3.3V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP170AMX360TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 3.6V Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP170AXV120T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 1.2V Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP170AXV135T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 1.35V Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCP170AXV150T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 1.5V Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCP170AXV180T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 1.8V Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • NCP170AXV190T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 1.9V Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:72,000
  • NCP170AXV210T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 2.1V Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:84,000
  • NCP170AXV250T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 2.5V Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:64,000
  • NCP170AXV280T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 2.8V Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:52,000
  • NCP170AXV300T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 3.0V Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • NCP170AXV310T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 3.1V Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • FutureElectronics:>1K
  • Mouser:>1K
  • NCP170AXV330T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 3.3V Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:12,000
  • NCP170BMX120TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 1.2V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP170BMX135TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 1.35V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP170BMX150TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 1.5V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP170BMX170TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 1.7V Non-active discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP170BMX180TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 1.8V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCP170BMX190TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 1.9V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP170BMX250TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 2.5V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP170BMX280TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 2.8V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:48,000
  • NCP170BMX285TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 2.85V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:156,000
  • NCP170BMX300TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 3.0V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:36,000
  • NCP170BMX310TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 3.1V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP170BMX320TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 3.2V, Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP170BMX330TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 3.3V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP170BMX360TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, 3.6V Non-Auto Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:66,000
  • NCP170BXV120T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 1.2V Non-Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:128,000
  • NCP170BXV135T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 1.35V Non-Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCP170BXV150T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 1.5V Non-Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:8,000
  • NCP170BXV180T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 1.8V Non-Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:144,000
  • NCP170BXV190T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 1.9V Non-Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:104,000
  • NCP170BXV250T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 2.5V Non-Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:76,000
  • NCP170BXV280T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 2.8V Non-Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP170BXV300T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 3.0V Non-Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:52,000
  • NCP170BXV310T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 3.1V Non-Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP170BXV330T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, Ultra-Low Iq, 150 mA, SOT-563, 3.3V Non-Auto Discharge
  • Package Type: SOT563-6
  • Package Case Outline: 463A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.2  1.35  1.5  1.7  1.8  1.9  2.5  2.8  2.85  3.1  3.2  3.3  3.6  2.1 
  • IO Typ (A): 0.15 
  • VI Min (V): 2.2 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.35  0.34  0.24  0.21  0.19  0.18  0.17  0.27 
  • Iq Typ (mA): 0.0005 
  • PSRR (dB): 57  40  47  41  38 
  • Noise (µVrms): 85  90  95  125  120  130  105  57 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-4  SOT563-6 
  • ON Semiconductor Full Web Site