NCP176: Linear Voltage Regulator, Fast Transient Response, 500 mA with Enable

Description: The NCP176 is a Very Low Dropout Regulator which p...
  • The NCP176 is a Very Low Dropout Regulator which provides up to 0.5 A of load current and maintains excellent output voltage accuracy of 0.8% at 25degC. The operating input voltage range from 1.4 V up to 5.5 V makes this device suitable for Li−ion battery powered products as well as post−regulation applications. The product is available in 3.3 V fixed output voltage option and other voltage options are possible on request in range from 0.7 V to 3.6 V. NCP176 is fully protected against overheating and output short circuit. Small 6−pin XDFN6 1.2 mm x 1.2 mm package makes the device especially suitable for space constrained applications.
  • Features
  • 1.4 V to 5.5 V Operating Input Voltage Range - Suitable for Li-ion battery or post regulation application
  • Several Fixed Output Voltage Options and others available upon request in range from 0.7 V to 3.6 V - Design Flexibility
  • Low Quiescent Current of Typ. 60 µA - Extended Battery Life
  • Very Low Dropout: 130 mV Typ. at Iout = 0.5 A (2.5V version) - Extended Battery Range
  • High 75 dB at 1 kHz PSRR - Good for noise sensitive circuits
  • Internal Soft-Start - Limits the In-Rush Current
  • ±0.8% Accuracy at Room temperature - High output voltage precision
  • Thermal Shutdown and Current Limit Protections - Protects product and system from damage
  • Stable with Small 1 µF Ceramic Capacitors - Saves PCB space and system cost
  • Applications
  • Battery Powered Equipment
  • Portable Communication Equipment
  • Cameras, Image Sensors and Camcorders
  • End Products
  • Cell Phone
  • Camera
  • Camcorder
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP176AMX100TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 500 mA with Enable, XDFN4-1010, Active Discharge, 1.0V
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • NCP176AMX120TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 500 mA with Enable, XDFN4-1010, Active Discharge, 1.2V
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:63,000
  • NCP176AMX180TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 500 mA with Enable, XDFN4-1010, Active Discharge, 1.8V
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:210,000
  • NCP176AMX300TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 500 mA with Enable, XDFN4-1010, Active Discharge, 3.0V
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:252,000
  • NCP176AMX330TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 500 mA with Enable, XDFN4-1010, Active Discharge, 3.3V
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • ON Semiconductor:912,000
  • NCP176BMX100TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 500 mA with Enable, XDFN4-1010, Non-Active Discharge, 1.0V
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:144,000
  • NCP176BMX120TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 500 mA with Enable, XDFN4-1010, Non-Active Discharge, 1.2V
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP176BMX180TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 500 mA with Enable, XDFN4-1010, Non-Active Discharge, 1.8V
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:132,000
  • NCP176BMX300TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 500 mA with Enable, XDFN4-1010, Non-Active Discharge, 3.0V
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:60,000
  • NCP176BMX330TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 500 mA with Enable, XDFN4-1010, Non-Active Discharge, 3.3V
  • Package Type: XDFN-6
  • Package Case Outline: 711AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.2  1.8  3.3 
  • IO Typ (A): 0.5 
  • VI Min (V): 1.4 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.41  0.2  0.11  0.1 
  • Iq Typ (mA): 0.06 
  • PSRR (dB): 75 
  • Noise (µVrms): 40  48  54  60  66 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-6 
  • ON Semiconductor Full Web Site