NCP1851: Switching Battery Charger, 1.6 A, with Power Path Management

Description: The NCP1851 is a fully programmable single cell Li...
  • The NCP1851 is a fully programmable single cell Lithium-ion switching battery charger optimized for charging from a USB compliant input supply and AC adaptor power source. The device integrates a synchronous PWM controller, power MOSFETs, and the entire charge cycle monitoring including safety features under software supervision. An optional battery FET can be placed between the system and the battery in order to isolate and supply the system. The NCP1851 junction temperature and battery temperature are monitored during charge cycle, and both current and voltage can be modified accordingly through I2C setting. The charger activity and status are reported through a dedicated pin to the system. The input pin is protected against overvoltages.
  • Features
  • 1.6 A buck converter with integrated pass devices
  • Input current limiting to comply to USB standard
  • 500mA boosted supply for USB OTG peripherals
  • Dynamic power path with external battery FET
  • High accuracy voltage and current regulation
  • Input over voltage protection up to +28 V
  • Reverse leakage protection prevents battery discharge
  • Protected USB Transceiver supply switch
  • Factory mode
  • Battery temperature sensing for safe operation (JEITA)
  • Flag output for charge status and interrupts
  • IC Control bus up to 3.4 MHz
  • Safety timers
  • Silicon temperature supervision for optimized charge cycle
  • Applications
  • High Efficiency Charging Line-up
  • End Products
  • Smart Phone
  • Handheld Devices
  • PDA
  • Tablets
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP1851AFCCT1G
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Switching Battery Charger, 1.6 A, with Power Path Management
  • Package Type: Flip-Chip-25
  • Package Case Outline: 499BN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:60,000
  • NCP1851FCCT1G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Switching Battery Charger, 1.6 A, with Power Path Management
  • Package Type: Flip-Chip-25
  • Package Case Outline: 499BN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Applications

    ON Semiconductor Full Web Site