NCP186: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable

Description: The NCP186 is a Very Low Dropout Regulator which p...
  • The NCP186 is a Very Low Dropout Regulator which provides up to 1 A of load current and maintains excellent output voltage accuracy of 1.0 % in -40 to 85degC range. The operating input voltage range from 1.8 V up to 5.5 V makes this device suitable for Li−ion battery powered products as well as post−regulation applications. The product is available in several fixed output voltage option and others are possible on request in range from 1.2 V to 3.9 V. NCP186 is fully protected against overheating and output short circuit. Small 8−pin XDFN6 1.2 mm x 1.6 mm package makes the device especially suitable for space constrained applications.
  • Features
  • 1.8 V to 5.5 V Operating Input Voltage Range - Suitable for Li-ion battery or post regulation application
  • Several Fixed Output Voltage Options and others available upon request in range from 1.2 V to 3.9 V - Design Flexibility
  • Low Quiescent Current of Typ. 90 µA - Extended Battery Life
  • Very Low Dropout: 100 mV Typ. at Iout = 1 A (3.0V version) - Extended Battery Range
  • High 75 dB at 1 kHz PSRR - Good for noise sensitive circuits
  • Internal Soft-Start - Limits the In-Rush Current
  • ±1.0% Accuracy in -40 to 85degC temperature range - High output voltage precision
  • Thermal Shutdown and Current Limit Protections - Protects product and system from damage
  • Stable with Small 1 µF Ceramic Capacitors - Saves PCB space and system cost
  • Applications
  • Battery Powered Equipment
  • Portable Communication Equipment
  • Cameras, Image Sensors and Camcorders
  • End Products
  • Cell Phone
  • Camera
  • Camcorder
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP186AMX120TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Active Discharge, 1.2V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP186AMX150TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Active Discharge, 1.5V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP186AMX175TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Active Discharge, 1.75V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP186AMX180TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Active Discharge, 1.8V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:135,000
  • NCP186AMX185TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Active Discharge, 1.85V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP186AMX250TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Active Discharge, 2.5V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP186AMX280TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Active Discharge, 2.8V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:83,968
  • NCP186AMX295TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Active Discharge, 2.95V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP186AMX300TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Active Discharge, 3.0V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:6,000
  • NCP186AMX330TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Active Discharge, 3.3V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP186AMX350TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Active Discharge, 3.5V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:36,000
  • NCP186AMX390TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Active Discharge, 3.9V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP186BMX120TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Non-Active Discharge, 1.2V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:42,000
  • NCP186BMX150TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Non-Active Discharge, 1.5V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP186BMX175TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Non-Active Discharge, 1.75V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • NCP186BMX180TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Non-Active Discharge, 1.8V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP186BMX185TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Non-Active Discharge, 1.85V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP186BMX250TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Non-Active Discharge, 2.5V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP186BMX280TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Non-Active Discharge, 2.8V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:42,000
  • NCP186BMX300TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Non-Active Discharge, 3.0V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:39,000
  • NCP186BMX330TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Non-Active Discharge, 3.3V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP186BMX350TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Non-Active Discharge, 3.5V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NCP186BMX390TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Fast Transient Response, 1 A with Enable, XDFN8-1216, Non-Active Discharge, 3.9V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:24,000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.2  1.5  1.75  1.8  1.85  2.5  2.8  2.95  3.3  3.5  3.9 
  • IO Typ (A):
  • VI Min (V): 1.8 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.405  0.25  0.18  0.175  0.17  0.12  0.11  0.102  0.1  0.095  0.092  0.086 
  • Iq Typ (mA): 0.09 
  • PSRR (dB): 75 
  • Noise (µVrms): 48 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-8 
  • ON Semiconductor Full Web Site