NCP1910: High Performance Combo Controller for ATX Power Supplies

Description: Housed in a SO-24WB package, the NCP1910 combines ...
  • Housed in a SO-24WB package, the NCP1910 combines a state-of-the-art circuitry aimed to powering next generation of ATX or flat TVs converters. With a 65 kHz Continuous Conduction Mode Power Factor Controller and a LLC controller hosting a high-voltage driver, the NCP1910 is ready to power 85+ types of offline power supplies. To satisfy stringent efficiency considerations, the PFC circuit implements an adjustable frequency fold back to reduce switching losses as the load is going light. To cope with all the signal sequencing required by the ATX and flat TVs specifications, the controller includes several dedicated pins enabling handshake between the secondary and the primary sides. These signals include a power-good line but also a control pin which turns the controller on and off via an opto coupler. Safety-wise, a second OVP input offers the necessary redundancy in case the main feedback network would drift away. Finally, a fast fault input immediately reacts in presence of an over current condition by triggering an auto-recovery soft-start sequence.
  • Features
  • PFC frequency fold back - Improves light load efficiency
  • LLC Skip - Improves light load efficiency
  • Dynamic Response enhancers - Reduces bulk undershoot
  • Adjustable Line Brown-Out Protection - Rugged Design, Reduce surrounding part count
  • On/off and power Good Management Signam - Reduce Surrounding Part Count
  • Redundant Vbulk Over Voltage Protection - Robust Protection
  • Applications
  • Flat panel display powr converters
  • High power ac-dc adpaters for notebooks
  • Computing power supplies
  • End Products
  • ATX or Server power supplies
  • LCD or Plasma TVs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP1910A100DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Performance Combo Controller for ATX Power Supplies
  • Package Type: SOIC-24
  • Package Case Outline: 752AB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:1,000
  • NCP1910A65DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Performance Combo Controller for ATX Power Supplies
  • Package Type: SOIC-24
  • Package Case Outline: 752AB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • PandS:>1K
  • NCP1910B100DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Performance Combo Controller for ATX Power Supplies
  • Package Type: SOIC-24
  • Package Case Outline: 752AB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:2,000
  • NCP1910B65DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Performance Combo Controller for ATX Power Supplies
  • Package Type: SOIC-24
  • Package Case Outline: 752AB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:>1K
  • PandS:<1K
  • Packages
    Applications
    Specifications
  • Topology: Half-Bridge 
  • Control Mode: Current Mode 
  • fsw Typ (kHz): Up to 500 
  • Stand-by Mode: Yes 
  • UVLO (V): 9/10.4 
  • Short Circuit Protection: Yes 
  • Latch: Yes 
  • Soft Start: Yes 
  • VCC Max (V): 20 
  • Drive Cap. (mA): 500 / 1000 
  • Package Type: SOIC-24 
  • ON Semiconductor Full Web Site