NCP2860: 300 mA Low Noise, Low Dropout Linear Voltage Regulator

Description: The NCP2860 is a low noise, low dropout linear reg...
  • The NCP2860 is a low noise, low dropout linear regulator that can drive 300 mA from a 3.0 V to 6.0 V input. It is offered with an adjustable output between 1.25 V to 5.8 V and in a fixed output voltage of 2.77 V. Along with Thermal Overload and Short Circuit Protection, the device has several useful features such as a Shutdown function, a Fault indicator and a Soft Start capability. The excellent performances that the NCP2860 features in terms of transient response, PSRR and noise make it an ideal solution for audio applications (e.g. audio amplifier drivers).
  • Features
  • High Output Current (300 mA Max)
  • Low Output Voltage Noise: 60 µVrms
  • Low Dropout (150 mV @ Iout = 300 mA)
  • Thermal Overload and Short Circuit Protections
  • Very Low Consumption in Shutdown Mode (10 nA)
  • High Power Supply Rejection Ratio(60 dB @ 1 kHz)
  • FAULTbar Indicator
  • Programmable Output Voltage
  • Soft Start
  • Pb-Free Package is Available
  • Applications
  • Cellular Phone
  • Handheld Instruments
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP2860DM277R2G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: 300 mA Low Noise, Low Dropout Linear Voltage Regulator, Vout: 2.77 V
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCP2860DMADJR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 300 mA Low Noise, Low Dropout Linear Voltage Regulator, Vout: Adj
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable 
  • IO Typ (A): 0.3 
  • VI Min (V):
  • VI Max (V):
  • VDO Typ (V): 0.155 
  • Iq Typ (mA):
  • PSRR (dB): 69 
  • Noise (µVrms): 60 
  • Enable: Yes 
  • PowerGood: Yes 
  • Package Type: Micro8™ 
  • ON Semiconductor Full Web Site